Cubis® II For Unlimited Communication: Connectivity And Interfaces

Key benefits of integrating your lab instruments into your LIMS or ELN includes:

  • Better data quality and integrity by eliminating manual data transcription errors
  • Increased operational efficiency and productivity

The Cubis® II supports integration of your lab instrument into...

Cubis® II balances with an MCA interface have three standard-equipped interface ports: USB A, B, C, RS232, and Ethernet. The USB interface allows maximum connectivity through integration of further optional interfaces, such as WLAN.

The Cubis® II offers you the ability to freely select information for printing. Using a Sartorius YDP30 printer also allows you to print barcodes and QR codes. Printing via a network printer is also possible.

Transfer user master data or tasks easily and securely between Cubis® balances with a USB stick.

Communication Protocols

Different software connectors allow easy data exchange over Ethernet.

  • File transfer in text, PDF, or other formats to an FTP or windows file server.
  • Cubis® II is standard-equipped to support ASCII and SICS communication protocols, allowing bidirectional data transfer to LIMS. Have your balance communicate with other manufacturers’ software.

Request More Information

What other areas are you interested in? (select all that apply)