Arium® Cellplus Ultrafilter

For effective removal of endotoxins in cell culture applications

  • Effective removal of RNase | DNase
  • Reliable removal of endotoxins
  • High flow rate performance
  • Certified quality
  • Sterile-packaged

The Arium® Cellplus is a point-of-use ultrafilter for efficient removal of endotoxins, RNase, DNase, microorganisms and particles.

Designed for Arium® Comfort and Arium® Mini ultrapure water systems, this sterile-packaged ultrafilter provides the highest safety for your critical cell culture applications. A protective bell supplied with the ultrafilter additionally prevents retrograde contamination.

Moreover, the high-grade material selected for Arium® Cellplus enables excellent total throughputs and optimal flow rates.

Technical Specifications

MembranePolysulfone
Composite materialPolyurethane (PUR)
HousingAcrylonitrile butadiene styrene (ABS)
Protective bellPolycarbonate (PC)


Dimensions (height × diameter)169 × 50 mm
Max. operating pressure6 bar (87 psi)
Max. inlet temperature50°C
Effective membrane area0.5 m²


Flow rate*Up to 2.0 l/min
Endotoxins< 0.001 EU/ml
Bacteria< 1 cfu/100 ml
RNase< 2.9 × 10-10 Kunitz U/μl
DNase< 1.0 × 10-5 U/μl

* depends on the inlet pressure and type of system

Downloads

Arium® Cellplus Ultrafilter — For effective removal of endotoxins in cell culture applications

PDF | 112.5 KB

Related Products

Arium® Mini

Benefit from the most advanced tank system for daily water usage of up to 10 liters. Avoid time-consuming tank cleaning cycles with dangerous...

Find out more
Arium Comfort ultrapure water system

Arium® Comfort

The Arium® Comfort lab water systems deliver up to 2 l/min of ASTM Type 1 water and incorporate the most advanced purification technologies.

Find out more

Request More Information

What other areas are you interested in? (select all that apply)