Octet® R Series: Label-free Biomolecular Interaction Analysis

Request More Information

Accelerate Your Research With a Field-Upgradeable, Label-Free Biomolecule Analysis Platform

Tackle analytical complexity with the all new Octet® R series. These new systems leverage our label-free Octet® BLI technology that maximizes application versatility. With three different models to choose from, users can strike the right balance between throughput needs and budget.

Versatile 

Address a broad range of ligand-binding assays - from protein quantitation to impurity testing to kinetics characterization of biotherapeutic medicines  on one fluidic-free, low-maintenance platform. 

Seamless

Easily transition between biologics development or drug discovery workflow steps, from basic research to lead optimization to GMP manufacturing. Octet® R series offers throughput, crude sample compatibility, and GxP-compliance packages suitable for every stage.

Futureproof

Futureproof your research while protecting your investment. The Octet® R2 and R4 are field-upgradeable within a single service visit. Increase your throughput and speed of decision-making without the hassle of downtime or system trade-in.

Therapeutic proteins, monoclonal antibodies (mAbs), bispecific antibodies (bsAbs), and antibody-drug conjugates (ADCs) are all large complex molecules that require reliable in-depth characterization and robust concentration determination of the active analyte or impurities such as host cell protein (HCP). On the other hand, screening and characterizing small drug molecules is equally important. Octet® Bio-Layer Interferometry (BLI) systems offer an advanced, fast, robust and fluidics-free approach for protein-protein and protein-small molecule analysis.

The Octet® portfolio’s newest offering - the Octet® R series - consists of three different configurations so you can balance your throughput needs and budget.  Along with high sensitivity and performance, this new series offers field upgradeability for maximum flexibility and future proofing of your investment. Increase your system's throughput when YOU need it.

Octet® R Series Systems

All models in the Octet® R series have comparable sensitivity and direct detection of specific proteins or drug molecules - even in complex mixtures and unpurified samples like cell culture supernatants and lysates.  The Octet® R series is ideal for academic start-up and low volume labs that are looking for high-quality, label-free capabilities without compromising on assay sensitivity.

Whether your lab is just getting started or requires higher throughput for screenings or analyzing large numbers of samples, the Octet® R series has a range of price points and throughput capabilities to help you simplify progress. 


2-Channel System: Octet® R2

Grows With Your Biomolecule Characterization Needs

Explore More

4-Channel System: Octet® R4

The Perfect Balance Between Cost and Throughput with Given Leeway

Explore More

8-Channel System: Octet® R8

Unmatched Flexibility and Versatility in Protein Analysis

Explore More
Do You Need Help Choosing the System?

Learn More About the Octet® R Series

Datasheet: Octet® R2 System

PDF | 1.1 MB

Datasheet: Octet® R4 System

PDF | 1.4 MB

Datasheet: Octet® R8 System

PDF | 1.8 MB

Flyer: New Octet® R Series of Systems

PDF | 513.4 KB

Infographic: Octet® Bio-Layer Interferometry (BLI) Technology

PDF | 6.1 MB

Request More Information

What other areas are you interested in? (select all that apply)

Request More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet System Service and Support

Explore More
icon-supplement

Octet System Resources

Explore More