Residual Protein A Detection Kit

For Quantitation of Leached Protein A in Bioprocess Samples

  • Quantitation of recombinant Protein A constructs and MabSelect SuRe™
  • Sensitivity down to 100 pg/mL
  • Automated detection with minimal hands-on time
  • Analyze 96 samples in under 2 hours on the Octet HTX system

The Ready BLI Detection Kit - Residual Protein A (RPA) applies the principles of biolayer interferometry (BLI) to enable sensitive, accurate quantitation of leached Protein A in bioprocess samples while maintaining a simple workflow. The kit utilizes a validated sample treatment method for dissociating Protein A from antibodies that does not require boiling, neutralization, or centrifugation steps.

Dip and Read RPA biosensors with pre-immobilized chicken anti-Protein A antibody are sequentially dipped into treated samples, buffers, and detection antibody arrayed in 96-well microplates to create a microscale immunoassay on the biosensor tip. Signal detection occurs in real time at the secondary antibody step without need for conjugates or enzymatic reactions.

Featured Publications

MAb Quantitation Protein A HPLC vs Protein A Bio-Layer Interferometry

Rapid, accurate and cost-effective quantitation of monoclonal antibodies (MAbs) is essential for bioprocessing.

Read Application Note
Residual Protein A Detection Kit
Order Now

Resources

Related Products

icon-octet-family

Anti-CHO HCP Detection Kit

For CHO Host Cell Protein Detection

Explore More
icon-octet-family

Sialic Acid (GlyS) Kit

High throughput Glycan Screening of Crude and Purified Samples

Explore More

Request More Information

What other areas are you interested in? (select all that apply)

Request More Information