Octet biosensors

Protein A (ProA) Biosensors

Order Now

Protein A (ProA) Biosensors

For Determination of Antibody Concentration

  • Direct measurement of immunoglobulins (IgG)
  • Assay samples without centrifugation
  • Fast turnaround of results
  • Broad dynamic range
  • Correlates to HPLC
  • Direct measurement of immunoglobulins (IgG) 25ng – 2mg/mL

Protein A biosensors enable rapid antibody quantitation from crude lysates, cell culture supernatants and complex matrices. The direct quantitation assay format of the Protein A biosensor provides ELISA data in less than 2 minutes and can be automated for high throughput screening efforts. Using an established pH-based regeneration protocol, the biosensors can be regenerated multiple times to provide a cost-effective and time-saving assay format.

Featured Publications

MAb Quantitation Protein A HPLC vs Protein A Bio-Layer Interferometry

Rapid, accurate and cost-effective quantitation of monoclonal antibodies (MAbs) is essential for bioprocessing.

Read Application Note

Quantitation of Fc-Fusion Protein in Cell Culture Supernatants

The cell line development group at Biogen IDEC needed a robust assay for the measurement of Fc-fusion protein (Protein 1) in crude cell culture...

Read Application Note

Enhanced Efficiency in Lot Release and In-Process Testing of Biologics

Bio-Layer Interferometry (BLI) is an optical technique that analyzes the interference pattern of white light reflected from two surfaces: a layer...

Read White Paper
Protein A (ProA) Biosensors
Order Now

Related Products

icon-multiple-biosensors

Protein G (ProG) Biosensors

For Determination of Antibody Concentration

Explore More
icon-multiple-biosensors

Protein L (ProL) Biosensors

For Whole Molecule Antibody and Antibody Fragment Quantitation

Explore More
icon-multiple-biosensors

Anti-Human Fab-CH1 2nd Generation (FAB2G) Biosensors

For Label-Free Detection, Quantitation, and Kinetic Analysis of Human Fab and IgG

Explore More

Request More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet System Service and Support

Explore More
icon-supplement

Octet System Highlight Resources

Explore More