High-Throughput Mannose Screening of Crude and Purified Monoclonal Antibodies (mAb) and Protein Samples

  • Designed to analyze both crude and purified samples: no purification or digestion required
  • Relative mannose content screening and ranking of samples into groups: high, medium, or low
  • High-throughput analysis of 96 samples, in parallel, in less than 1 hour

Glycosylation, an important post-translational modification, is a key critical quality attribute (CQA) that influences product safety and efficacy and should be monitored when developing new biological drugs.

Among various glycan structures, mannose is especially important as it affects a protein’s plasma clearance and reduces its in vivo half-life, negatively impacting drug efficacy. While process conditions, media and feed formulations are critical factors in the optimization of protein mannosylation, optimal cell line selection can be a limiting step; early screening for mannose content can facilitate the selection of clones that produce proteins with favorable glycan profiles during cell line development (CLD).

The Octet® GlyM Kit enables high-throughput mannose content screening in crude cell culture samples during early clone selection stages in the CLD process. When combined with titer analysis, it expedites the selection of the top performing cell lines producing proteins with the most favorable glycan (mannose) profile. Only clones which are the most suitable will move downstream for further optimization. Reliable data at this early stage supports shorter lead times and prevent later failures.

Request More Information on the Octet® GlyM Kit

Octet® GlyM Kit Workflow at a Glance

Schematic showing overall mannose screening using GlyM Kit in combination with titer determination to rank the samples by best producer vs. the desired mannose content.

Order Octet® GlyM Kit

Comparison of GlyM Kit Throughput on Various Octet® Systems

Assay Parameter

Octet® R8 System, Sidekick and GlyM Kit

Octet® RH16 System, Sidekick and GlyM Kit

Octet® RH96 System and GlyM Kit

Time to Results

<2.5 hr/96 samples

˜1.5 hr/96 samples

<1 hr/96 samples

Sample Type

Crude cell culture supernatant

Octet® R Series Glycan shadow visual

Mannose Glycans Content Screening for Human-mAb Samples

The Octet® GlyM Kit is designed to provide cell line development and upstream bioprocessing groups with a ready to use kit for the rapid relative mannose content screening of both purified and...

Download App Note

Related Products

icon-octet-family

Sialic Acid (GlyS) Kit

High throughput Glycan Screening of Crude and Purified Samples

Explore More
icon-octet-family

Anti-CHO HCP Detection Kit

For CHO Host Cell Protein Detection

Explore More
icon-octet-family

Residual Protein A Detection Kit

For Quantitation of Leached Protein A in Bioprocess Samples

Explore More

Request More Information

What other areas are you interested in? (select all that apply)

Request More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet System Service and Support

Explore More
icon-supplement

Octet System Resources

Explore More