Octet biosensors

Anti-Mouse IgG Fc Capture (AMC) Biosensors

Order Now

Anti-Mouse IgG Fc Capture (AMC) Biosensors

For Immobilization and Subsequent Kinetic Characterization of Mouse IgGs and other Fc-Containing Proteins

  • Complete kinetic analysis (ka, kd, KD) between mouse Fc-containing proteins and target analytes
  • Off-rate ranking of hybridoma and stable cell-line supernatants
  • Epitope binning/mapping (from crude or purified samples)

Anti-Mouse IgG Fc Capture (AMC) biosensors enable kinetic characterization of macromolecular interactions between mouse Fc-containing proteins and target analytes.

Immobilization of mouse Fc-containing proteins is achieved through a factory immobilized anti-mouse Fc-specific antibody whose high-affinity for the mouse Fc domain provides the stable baseline required for demanding kinetics applications. AMC biosensors can be regenerated up to 10 times via a standard low-pH protocol in as little as two minutes for select applications.

Featured Publications

Enhanced Efficiency in Lot Release and In-Process Testing of Biologics

Bio-Layer Interferometry (BLI) is an optical technique that analyzes the interference pattern of white light reflected from two surfaces: a layer...

Read White Paper
Anti-Mouse IgG Fc Capture (AMC) Biosensors
Order Now

Additional Resources

Related Products

icon-multiple-biosensors

Anti-Murine IgG Quantitation (AMQ) Biosensors

For Determination of Antibody Concentration

Explore More
icon-multiple-biosensors

Anti-Human IgG Quantitation (AHQ) Biosensors

For Determination of Antibody Concentration

Explore More
icon-multiple-biosensors

Anti-hIgG Fc Capture (AHC) Biosensors

For Label-Free Immobilization and Subsequent Kinetic Characterization of Human IgG or other Human Fc-containing Proteins

Explore More

Request More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet System Service and Support

Explore More
icon-supplement

Octet System Highlight Resources

Explore More