Octet biosensors

Aminopropylsilane (APS) Biosensors

Order Now

Aminopropylsilane (APS) Biosensors

For Hydrophobic Immobilization of Proteins

  • Hydrophobic or electrostatic immobilization of proteins for kinetic characterization
  • Biosensor flexibility allows use in any type of assay
  • Designed for maximum compatibility with your proteins
  • No need to tag or covalently modify proteins for interaction analysis

Aminopropylsilane (APS) biosensors provide a convenient method for hydrophobic based immobilization of most protein analytes for assaying the kinetic profile of protein:protein interactions. The ability to rapidly customize biosensors without chemical cross-linking reactions, such as EDC/NHS, enables rapid assay development with minimal sample handling on the Octet platform.

Aminopropylsilane (APS) Biosensors
Order Now

Related Products

icon-multiple-biosensors

Anti-Human Fab-CH1 2nd Generation (FAB2G) Biosensors

For Label-Free Detection, Quantitation, and Kinetic Analysis of Human Fab and IgG

Explore More
icon-multiple-biosensors

Amine Reactive Second-Generation (AR2G) Biosensors

EDC/Sulfo-NHS Based Immobilization for Kinetic Characterization of Primary Amine Containing Biomolecules

Explore More
icon-multiple-biosensors

Anti-Murine IgG Quantitation (AMQ) Biosensors

For Determination of Antibody Concentration

Explore More

Request More Information