Octet Sidekick

Sidekick™ Offline Biosensor Immobilization Station

Request a Quote

Sidekick™ Offline Biosensor Immobilization Station

The Sidekick station enables simultaneous and uniform reagent loading onto all 96 biosensors in a biosensor tray. Target analyte and other reagents that do not require online signal monitoring can be loaded onto biosensors on the Sidekick, freeing the Octet® instrument for other users. This accessory can be installed beside an Octet system and used in collaboration with it, or can be used independently.

  • Offline loading of reagents on biosensors
  • Simultaneous loading on up to 96 biosensors
  • Automation compatibility
  • Small and portable
  • Ideal for creating large batches of custom biosensors
  • Decreases incubation times; increases assay precision and sensitivity

When preparing custom biosensors, shaking the biosensors with the samples on the Sidekick station halves the required incubation time, thereby doubling the biosensor preparation productivity. Further efficiency can be obtained by using the Sidekick station in conjunction with a liquid-handling robotic workstation to automate the custom biosensor preparation. The Sidekick station enables robust, multi-step Octet sandwich assays by decreasing incubation times during sample capture and simultaneously increasing assay precision due to its unique shaking routine.

Request Sidekick™ Offline Biosensor Immobilization Station
Octet RED96e

8-Channel Octet System: Octet RED96e

The 8-channel Octet systems perform quantitation of 96 samples in 32 minutes and kinetic screening of 64 samples in 1.5 hours.

Explore More
Octet RED384

16-Channel High Throughput Octet System: Octet RED384

The Octet RED384 16-channel instrument provides analytical performance similar to the 8- channel Octet RED96 system, but with higher levels of...

Explore More
Octet HTX

96-Channel Ultra High Throughput Octet System: Octet HTX

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Explore More

Datasheet: Sidekick Offline Biosensor Immobilization Station

PDF | 222.7 KB

Request More Information

Related Content

Applications for Label-Free Detection

Explore More

Octet System Service and Support

Explore More

Octet System Highlight Resources

Explore More