Protein G (ProG) Biosensors
For Determination of Antibody Concentration:
- Direct detection of human, mouse and rat IgGs
- Regenerable and cost-effective format
- Obtain ELISA data in minutes
Protein G biosensors provide a rapid and direct method for quantifying mammalian IgGs from buffer, media or other complex matrices. Protein G is pre-immobilized onto the biosensors, and binds to rodent and many other mammalian IgGs with higher affinity than Protein A, but does not bind to IgM, IgD or IgA.
In combination with the Octet system, Protein G biosensors can streamline bioprocessing applications by providing precise results with minimal sample handling and turnaround times as fast as two minutes.
The biosensors can be regenerated multiple times, providing a cost-effective and time-saving assay format. Using Protein G Biosensors, the Octet System supports applications from hybridoma screening to media development and chromatography mass balance.
Additional Resources
- Selection Guide: Octet Biosensors PDF | 299.7 KB
- Datasheet: Protein G Biosensors PDF | 467.0 KB
- Application Note: Captureselect Affinity Ligands For Antibody Detection And Characterization PDF | 1.4 MB
- Application Note: A Fast and High Precision Influenza Vaccine Potency Assay PDF | 823.7 KB
- Application Note: Fast Quantitation of Proteins and Antibodies Using BLItz System PDF | 485.2 KB