PCH Biosensor
SPR Biosensor for Fragment and Small Molecule Analysis
(Replaces COOH5) The PCH biosensor is a high capacity three-dimensional chemistry comprised of a linear polycarboxylate hydrogel layer. This biosensor contains a high number of carboxylic acid functional groups that allows a large amount of target to be coupled onto the surface. This enables analysis of interactions of fragments and small molecules or for targets that exhibit low binding activity. Amine coupling is the standard immobilization method for PCH and its coupling capacity is the highest of the carboxyl biosensors. This surface is also useful where a non-Dextran based hydrogel is desired.
Resources
- Selection Guide: Octet Biosensors PDF | 299.7 KB
- Selection Guide: SPR Biosensor Selection Guide - Pioneer Systems PDF | 260.3 KB
- Application Note: Fragment Based Drug Discovery On Pioneer Systems Using Next Generation SPR Analysis PDF | 2.7 MB
- Application Note: Kinetics of Irreversible Inhibitors on Pioneer FE System PDF | 828.7 KB