Anti-GST (GST) Biosensors
For Quantitation and Kinetic Characterization of GST-tagged Biomolecules
- Direct and rapid quantitation of GST-tagged biomolecules
- Easy and reliable capturing of GST-tagged biomolecules for rapid kinetic analysis
- Designed for use in buffer or complex media
Glutathione-S-transferase (GST) is commonly fused to recombinant proteins to facilitate detection and purification, and to increase solubility. The anti-GST biosensor consists of a high affinity anti-GST antibody pre-immobilized on a biosensor. In conjunction with the Octet System, the anti-GST biosensor provides a rapid and label-free method for GST-tagged protein quantitation and kinetic analysis. The high specificity of the antibody-based biosensor enables the direct quantitation of GST analytes in crude lysates, column eluents, cell lysates and cell culture supernatants, serving as an alternative to traditional time-consuming analytical methods.
Resources
- Datasheet: Anti GST Biosensors PDF | 328.9 KB
- Selection Guide: Octet Biosensors PDF | 299.7 KB
- Application Note: Fast Quantitation of Proteins and Antibodies Using BLItz System PDF | 485.2 KB
- Application Note: Instant Determination of Protein Presence Using BLItz System PDF | 816.8 KB
- Technical Note: Anti-GST Biosensor Kinetics Assays PDF | 381.8 KB
- Technical Note: Anti-GST Biosensors Quantitation Assay PDF | 429.7 KB