Octet Biosensors & Kits for Diverse Biomolecular Applications
Our Octet Biolayer Interferometry (BLI) Biosensors Are:
- Ready to use, fluidics-free design
- Available in a wide range of surface chemistries for use in a diverse set of biomolecular applications
- Coated with a proprietary biocompatible matrix that is uniform and non-denaturing with minimal non-specific binding
Biosensors can also be customized for unique applications. Multiple layers can be bound and detected, opening a vast array of approaches to detecting and characterizing biological interactions. To date, several million biosensor assays have been run on Octet systems, attesting to the high reproducibility, accuracy, precision, and robustness of the platform. Octet biosensors are manufactured in a ISO 9001:2008 certified facility.
Pioneer SPR Sensor Chips
We also offer a selection of surface chemistries for use on the Pioneer and Pioneer FE platforms — from amine reactive surfaces with varying capacities to pre-immobilized capture chemistries. The high quality SPR sensor chips enable researchers to optimize for a diverse array of ligand types and applications, ensuring generation of high quality data from interaction analysis studies.