s

Sartoclear Dynamics®

Ordering Information

The powerful body feed technology enables a single step harvest of animal cell cultures. The clarification process with Sartoclear Dynamics® requires certain equipment to ensure a quick and dust-free transfer of the diatomaceous earth (DE) as well as the proper processing of mammalian cell culture.

Download Brochure

Sartoclear Dynamics® Filter

Sartoclear Dynamics® Filters are based on body feed filtration and designed for challenging harvesting applications.

View Product

Sartoclear® Manifold Set

The manifold set contains the inlet and outlet plates for Sartoclear Dynamics® and Sartoclear® Depth Filters as well as Sartobind® Cassettes.

View Product

Sartoclear Dynamics® DE Bags

Sartoclear Dynamics® DE Bags are pre-filled bags with an ultra-pure grade of diatomaceous earth (DE) especially developed for cGMP processing.

View Product

Sartoclear Dynamics® KIT

The Sartoclear Dynamics® Kit enables a safe and clean transfer of diatomaceous earth from the Sartoclear Dynamics® DE-Bag to the Magmix bag.

View Product

Magmix® Bags for DE Suspension

The Magmix Bags for suspension of the diatomaceous earth (DE) are magnetically driven mix bags using the Pall patented magnetic Mixer technology.

View Product

Filter Holder

Hydraulic clamping systems designed for Sartoclear Dynamics® clarification filters and Sartobind® membrane chromatography cassettes.

View Product

Electrical Bag Hoist

A battery operated tool enabling safe lifting and transportation of large single-use products, such as powder bags and single-use bioreactors.

View Product

Adapter for Powder Bags and Sartoclear Dynamics® DE Bags

Adapter for easy handling of powder bags and Sartoclear Dynamics® DE bags with the electrical bag hoist.

View Product

Palletank for Mixing

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer.

View Product