s

Sartoclear Dynamics®

Single-Use Harvesting Solutions

For Research and Production up to 2,000 Liters

Sartoclear Dynamics® is a new single-use technology for harvesting animal cell cultures with high cell densities.

Inspired by the plasma industry, Sartoclear Dynamics® is based on the principles of body feed filtration. As a result, it replaces centrifuges and the subsequent depth filters in a single step.

Sartoclear Dynamics® Lab has been designed for simultaneous clarification and sterile filtration of small volumes of mammalian cell cultures produced in R&D labs. It saves valuable time and helps recover intact protein quickly and reproducibly for the next process step.

Sartoclear Dynamics® process solutions for ready-to-use clarification enable single-use processing of up to 2,000 liters mammalian cell culture. Consistent results, ease of use, enormous speed and flexible scalability are the key characteristics of this technology.

Depth Filters and Centrifuges vs. Sartoclear Dynamics®

In the past decade, the productivity of fed-batch mammalian cell cultures has risen significantly. Driven by optimized strains and culture media, biomass concentrations have increased from 1 – 3 g/l to 7 – 10 g/L.

Depth Filters and Centrifuges

High biomass concentrations challenge depth filters so that capacities have become very limited. Above 500 L a centrifuge seemed to be inevitable in order to reduce costs and waste.

With 2,000 L single-use bioreactors available a breakthrough technology was needed to enable a fully single-use process.

Our Clarification Solution up to 2,000 Liters

Sartoclear Dynamics® is a complete ready-to-use technology designed to harvest your bioreactor. Based on the principles of body feed filtration, it is ideal for high cell density cultures of up to 2,000 liters.

Our solution: The addition of a highly porous filter-aid to the feed stream. This increases the permeability of the filter cake and prevents the filter from getting blocked.

Your Benefits for Sartoclear Dynamics® Process Solutions

  • Single-use: Save on an upfront investment in a centrifuge and its high maintenance costs. The single-use process of Sartoclear Dynamics® is fast, clean, reliable, economical and flexible.
     
  • Scalability: Do not worry about changing the volume of your bioreactor. You can adapt the amount of DE and the number of Sartoclear Dynamics® filtration units to whatever volume and size you may need. With Sartoclear Dynamics® Scale you can easily determine the optimal ratio of DE to your biomass and linearly scale this to your process application.
     
  • Speed: The installation is quick and easy and preparation short since you do not have to preflush the filters. Sartoclear Dynamics® works with high flow rates and saves you the secondary step of depth filtration.
     
  • Consistency: Thanks to a constant ratio of diatomaceous earth (DE) to your biomass, the performance of Sartoclear Dynamics® is predictable. Variable parameters such as cell viability and cell size do not impact your results.

Sartoclear Dynamics® Lab

Sartoclear Dynamics® Lab products have been designed for harvesting 15 mL to 1 L volumes of cell cultures in the labs. It performs the clarification and sterile filtration at a glance, fast, effortless, without any prior centrifugation step. The kits combine the use of a filter aid for clarification and a 0.2 µm filter for sterile filtration.

Learn more
Download Brochure
View Products

Sartoclear Dynamics® Scale

Sartoclear Dynamics® Scale is designed for determining the optimal process conditions for body feed based harvesting processes. The excellent scalability characteristics of the small scale device allows linear scaling with the process scale Sartoclear Dynamics® Filters.

Download Datasheet
View Products

The Clarification Process with Sartoclear Dynamics®

Publications & Downloads

Learn More

Safe and Clean Powder Transfer

With Sartoclear Dynamics®, the DE is directly mixed into the cell culture fluid. The innovative powder transfer system ensures a fast and dust-free transfer of the DE.

The powder transfer adapter is mounted on the seal.

The Sartoclear Dynamics® DE Powder Bag and the adapter are connected with a functional zipper.

Clamps keep the plastic film in position and protect the rails during powder transfer.

Reality Check

A large variety of different cell cultures were tested to find the best harvesting conditions for Sartoclear Dynamics® filters. The optimal...

Find out More

Ordering Information

Get an overview of all Sartoclear Dynamics® system components, consumables and accessories.

Learn More

Get to Know Further Harvesting Technologies

Sartoclear® Depth Filters

If you need to handle filtration tasks with moderate cell densities please check our Sartoclear® depth filter portfolio. With the wide range of...

Learn More

kSep® Systems

You are working with cell densities higher than 40 million cells per mL or need a fully closed system? Our kSep® single-use centrifugation...

Learn More

Contact Us