A Step Forward with Sartobind® Sulfated Cellulose
Pandemic Ready Influenza Virus Production
As in other biotechnological process, implementation of a chromatographic capturing step is favored since it removes the majority of the impurities (host cell proteins and DNA) and concentrates the product before polishing. Sartorius and the MPI Magdeburg developed a sulfated cellulose membrane adsorber which is now available. Membrane Adsorbers display no size exclusion effects and achieve much higher binding capacity for large molecules and viruses. Also they run a much higher flow rate than columns. This is the chance to replace a production column to a small sulfated cellulose adsorber system.
Downloads
Sartobind® SC Free Sample
Request your free Sartobind SC nano 3 mL, 8 mm bed height samples (4 per pack) to test sulfated cellulose membrane adsorbers for virus capture. We will get in touch with you soon for more information about usage and expectations. Also, we would like to know how SC works in your hands. Fill in the contact form below.