Quintix®

Make Your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make Your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Peace of Mind with isoCAL

Temperature fluctuations have an influence on the accuracy of your weighing results. This is why every Quintix® comes equipped with the internal adjustment function isoCAL that ensures consistently accurate results.

Each time isoCAL is performed, Quintix® records all data on this procedure so it can be traced for your quality assurance.

Intuitive Touchscreen User Interface

Sartorius teamed up with experienced lab users to develop the user interface of the new Quintix®. Lab users’ No. 1 priority was to ensure easy, intuitive operation without having to read the manual first. They did it! The self-explanatory icons and plain-text prompts on the large touchscreen show you all the information you need to know for the procedure – no more, no less.

Increase Efficiency with Integrated Application Programs

Quintix® comes standard with convenient, built-in applications. These, along with the extensive accessories Sartorius offers, enable you to customize Quintix® to a variety of weight measurement tasks. Take specific gravity. With the built-in Density application and the Sartorius Density Kit, you can effortlessly determine the density of solids and liquids.

Easy and Convenient Data Transfer

Quintix® substantially simplifies processing data in spreadsheets. How? After connecting the USB port on Quintix® to a computer, just open the Windows® application you need. Quintix® delivers data in your choice of format, either text or numbers, enabling effortless and accurate spreadsheet calculations. No additional software or special configuration settings are needed.