Celsius® FFT: Robust Freeze Containers for a More Reliable Cold Chain

Ready-to-Use Solutions for Commercially Available Equipment

Implementing a reliable cold chain operation requires a robust container system for storage and transport of bulk drug substance. Celsius® FFT (Flexible Freeze and Thaw) is a unique bag-in-shell system that replaces traditional freezing and thawing methods. The single-use containers are sterile, pre-assembled and ready-to-use for freezing and thawing biopharmaceutical solutions in commercially available equipment — so you can leverage your existing freeze and thaw infrastructure.

Webinar

Meet the New Generation of Celsius® FFT and FFTp

In this webinar, Sartorius product experts introduce the newest generation of Celsius® single-use freeze and thaw containers for protecting bulk drug...

Watch Webinar
White Paper

Addressing New Challenges in Bulk Drug Substance Management

Robust by Design - How to build robustness into the entire life cycle of freezing containers via QbD principles and extensive validation.

Download White Paper
Robust performance down to -80°C

Purpose-designed single-use containers pass rigorous robustness testing and provide excellent thermal performance down to -80°C

Simplify freeze/thaw operations

Container design and tubing configurations promote easy, confident operations; container is delivered pre-assembled, ready to be filled

Integrate with existing freeze/thaw methods

Standardized design is compatible with conventional freeze/thaw methods and leverages existing infrastructure

Streamline storage and handling

Stackable containers, designed according to standard international pallet dimensions, maximize storage and shipping density and reduce associated risks during handling

Effectively Protect Your Bulk Drug Substances

Shipping bulk drug substances around the world made easy!
Check out Celsius® FFT | FFTp - the complete cold chain management solution that simplifies freeze and thaw operations. Watch now to learn more!

A Complete Container Assembly for Conventional and Blast Freezers

Celsius® FFT is engineered for reliable performance in conventional cold chain environments. As a container, the unique bag-in-shell system provides superior protection for frozen drug substance, yet is easy to fill, handle and transport. When used with its purpose-designed single-use shippers, Celsius® FFT provides biomanufacturers with a versatile solution for conventional freeze-thaw workflows.

Celsius® FFT with Safecore™ Technology

Celsius® FFT with Safecore™ Technology freezing containers feature an innovative cassette design, bringing together a semi-rigid bag composed of two polyester plates and a bag assembly protected by a surrounding shell. The plates secure the bag and lines by adding impact resistance, suppressing wrinkles and restricting degrees of freedom. The excellent bag-to-plate contact provides higher robustness and more uniform freeze and thaw. 

Manufacturers that use Celsius® FFT with Safecore™ Technology benefit from:

  • A flexible solution that can be used with any type of conventional and blast freezers
  • Proven performance down to -80°C
  • Simplified operation, with stackable freezing containers and an integrated line management system for secured tubing, pinch-clamp and connector stowage
  • Bulk processing, with versatile multi-modal shipping solutions

Request a Quote

Both solutions are qualified according to the ASTM D4169 Assurance Level 1 and the ISTA 7D extreme summer temperature profiles.

Celsius® FFT Box Shipper

The Celsius® FFT Box Shipper is a robust, qualified solution allowing safe shipment of frozen Celsius® FFT containers to remote locations. Celsius® FFT Box shipper is a single-use shipper refrigerated by dry-ice pellets, which simplifies cold chain operations through one-way logistics and the transport of frozen Celsius® FFT to its destination site for thawing.

Request a Quote

Celsius® FFT Bulk Shipper

The Celsius® FFT Bulk Shipper is designed according to standard European pallet dimensions. It maximizes storage and shipping density and reduces associated risks during handling. Up to 10 frozen 12 L Celsius® FFT with Safecore™ Technology freezing containers can be loaded on a single bulk shipper.

Request a Quote

Celsius® FFT Accessories

Optional accessories are available for use with Celsius® FFT with Safecore™ Technology freezing containers

  • A sample bag cover , which allows the end-user to position an ID sample bag with the drug substance container so that both can be stored and shipped together
  • A freeze-resistant label placard offering dedicated labelling space

Request a Quote

Consult Our Experts

Simple, Scalable, Configurable

The Celsius® FFT platform brings versatility and flexibility to biomanufacturers. It can be used throughout all processes, from harvest to downstream process intermediates and bulk drug substances. Leveraging the existing equipment infrastructure, these containers can be easily deployed in clinical drug development, as well as in commercial manufacturing. Celsius® FFT containers can be used with any type of conventional and blast freezers and are completely scalable, accommodating up to 12 L fill volumes. 

  • Freezing containers are pre-assembled 
  • Cleaning and inspection capabilities built-in container design 
  • Configurable with various connector/disconnector technologies 
  • Integrated line management system for secured tubing, pinch-clamp, and connector stowage 

Fully Qualified and Validated

Celsius® FFT freezing bags provide single-use freeze and thaw solutions for every process step when frozen storage and frozen shipment are required. They are configured with the features needed to decouple downstream process steps and securely transport drug substances to drug product sites. Plus, they are qualified against extensive biological, chemical, physical, extractable and functional testing.

  • Replace bottles and carboys using existing freezers and thawing methods
  • Configurable to fit a range of process needs
  • Full compliance with ISO 11137 allows sterility assurance level validation of 10–6 over the entire shelf life of the product
  • Shipping solutions qualified according to ASTM D4169 at Assurance Level 1 and ISTA 7D extreme summer/winter temperature profiles

Robust by Design: Addressing New Challenges in Bulk Drug Substance Management

Up to 25% of vaccines are believed to be lost due to cold chain failures. Learn how Celsius® FFT and FFTp containers prevent losses.

Related Assets

Article

Switching From Bottles to Bags: Robust By Design

In this article, our experts help you weigh the pros and cons of bottles and single-use bags.

Read Now
Application Note

Modelling Celsius® FFT|FFTp Freeze & Thaw Temperature Profiles in the Celsius® S3 Benchtop System

PDF | 1.1 MB
Article

Use of Blast Freezers in Vaccine Manufacture

PDF | 2.7 MB

Consult Our Experts

Consult Our Experts

Related Products

Celsius® CFT Platform

Celsius® CFT technology is a controlled-rate freezing and thawing system designed to minimize cryoconcentration. 

Explore More

Celsius® Paks

Celsius®-Paks are sterile, pre-assembled, single-use bags specifically designed to be used in the Celsius® CFT system.

Explore More

Celsius® FFTp Platform

Celsius® FFTp (Flexible Freeze and Thaw for Plate Freezer) features the unique bag-in-shell system, designed for use with horizontal plate freezers.

Explore More
Ready to Buy?