Robust and Easy to Use Connections and Disconnections

Backed with Solid Validation and Operator Training

Modern single-use biomanufacturing involves millions of manual connections and disconnections to maintain a closed fluid path between the different process steps. With multiple technologies and more than 1.2 millions of sterile connections supplied every year, we help you implement the most effective solution for your specific process requirements. Sterility Assurance is proven by our stringent validation regimes and track records. The consistent performances of our technologies rely on robust designs, product validation, ease of use, qualification, maintenance and operator training services.

Biosealer® TC: Sterile Disconnection of TPE Tubing

Biosealer® TC can seal 5 TPE tubing in the sizes up to 1” OD! All in one portable device that is simple to operate and don’t need any accessory.

Learn More

Biowelder® TC Welds TPE Tubing Automatically with Full...

Hands Free Sterile Connections: Biowelder® TC is a fully automated device for connecting thermoplastic (TPE) tubing in a sterile welding...

Learn More

Opta® Sterile Connectors

Connection In 3 Clicks and 30 Seconds: The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection & sterile fluid...

Learn More

Clipster® Provides Flexibility to Disconnect on the Spot

Anytime, Anywhere: Clipster® is a standalone or pre assembled disconnection device for any type of existing and new transfer lines and bag...

Learn More

QUICKSEAL® Pre-installed Sterile Disconnection

3, 2, 1, Done! Installed on an array of tube materials including platinum-cured silicone and thermoplastic elastomers, QUICKSEAL® is the...

Learn More

Extractables and Leachables Testing

Ensuring Safe Adoption of Single-Use Systems in Biopharmaceuticals.

Learn More

Downloads:

BioWelder® Total Containment - Fully Automated Device for Welding Dry and Liquid Filled Tubing

PDF | 571.0 KB

Related Topics

Bioprocess Development Engineering

Learn More

Sartorius Instrument Service

Secure and optimize your equipment operation with commissioning, qualification and regular maintenance.

Explore Service Offering