Univessel® SU

The Efficient Tool for Process Development

The Univessel® SU is a stirred tank single-use bioreactor with a working volume range from 0.6 - 2 L. It is entirely single-use from vessel to sensor and can easily be connected to your existing bioreactor.

It combines the proven, scalable design of glass bioreactors and the fast turnaround of single-use systems. Univessel® SU can be easily integrated into both new and existing bioreactor controllers in your lab.

It can be used interchangeably with glass vessels to help you efficiently manage peak workloads despite challenging timelines. Since you discard the complete vessel after one use, you no longer have to bother with the hassle of cleaning, autoclaving and re-installation.

Top Features

  • Entirely single use components achieve turnaround in less than an hour
  • Compatible with your existing bioreactor controller
  • Interchangeability with glass vessels decrease bottlenecks during peak workloads
  • Optical holder has built-in electrochemical, single-use sensor interfaces for pH and DO

Bioreactor Systems for Univessel® SU

Single-Use Bioreactor Combined with Reliable Hardware

Univessel® SU Accessories

Motor Adaptor

The Univessel® SU can be used with most bioreactor controllers for glass culture vessels. Stainless steel adaptors for several existing motors are available and can be mounted on the Univessel® SU stirrer shaft coupling. The motor adaptor features a bayonet lock for secure motor and vessel connection.

Pressure Relief Unit

A bioreactor controller for glass culture vessels may have safety valves integrated that require relatively high pressure to trigger, or even none at all. The Univessel® SU pressure relief unit features two flowpaths - one for Overlay and one for Sparger – that each have a safety valve to protect the Univessel® SU from excessive operating pressure.

Filter Heater

The filter heater is used for heating the exhaust filter to prevent potential blockage. In addition, it holds the exhaust filter in an upright position.

Heating | Cooling Jacket

The heating | cooling jacket controls the temperature of the Univessel® SU with a bioreactor controller that has a built-in or external thermocirculator. The jacket can be easily wrapped around the Univessel® SU and tightly secured by hook and loop connectors for optimal heat transfer.

Heating Blanket

The blanket is used to control the temperature of the Univessel® SU for bioreactor controllers that have a heating blanket socket. The heating blanket can be easily wrapped around the Univessel® SU and secured tightly by hook and loop connectors for optimal heat transfer.

Downloads

Brochures

UniVessel® SU Single-Use Bioreactor - Proven Design, Ready for the Future

PDF | 3.2 MB

Application Notes

Application Note

Microcarrier-Based Expansion of Human Mesenchymal Stem Cells in the Univessel® SU

PDF | 853.9 KB
Application Note

Univessel® SU - Cultivation of CHO Cells in the Single-Use Bioreactor Univessel® SU

PDF | 354.2 KB
Application Note

Increased efficiency and product quality with the UniVessel® Single Use bioreactor for CHO fed-batch cultures

PDF | 448.1 KB

Publications

Publication

Efficient Cell Cultivation - Single-Use Bioreactor for Process Development Enables More Flexibility

PDF | 1.2 MB
Publication

Effiziente Zellkultivierung: Schneller, flexibler – Einweg! - Neuer Einweg-Bioreaktor für die Prozessentwicklung

PDF | 1.1 MB
Publication

Effiziente Zellkultivierung: Schneller, flexibler – Einweg!

PDF | 224.5 KB

BioPAT® Process Insights Software

De-risk Parameter Transfer Early in the QbD Workflow

BioPAT® Process Insights software provides biomanufacturers predictive scaling capabilities that help them mitigate risk and shorten timelines.

Learn More

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?