Tech Note: Batch-to-Batch Consistency of CellGenix® GMP Cytokines

Sartorius CellGenix is the only supplier with a preclinical grade that can be replaced directly with the corresponding product at GMP grade in clinical and commercial manufacturing use.​

Quality and consistency of critical ancillary materials are directly linked to the clinical and commercial success of a therapy. Several years of proven batch-to-batch consistency across the preclinical and GMP cytokines range demonstrate the high quality, safety and reliability of CellGenix® cytokines.

Complete The Form Below To Access The Webinar

Complete the form below to access this file

Consult Our Experts

Consult Our Experts

RUO Cytokines Cell Culture vials

Research Use Only (RUO) Growth Factors & Cytokines

Explore our range of high-quality, animal-free RUO growth factors and cytokines for cell-based applications.

Learn More
icon-shopping-cart
Ready to Buy?