Susceptometer

Susceptometer YSZ02C

Description

The susceptometer measures the susceptibility and magnetisation of weights of accuracy classes E1, E2, F1 and F2 and features a convenient turning mechanism for the internal neodymium-boron-iron magnet with a dipole moment of approx. 0.1 Am².



Product properties

Maximum capacity
50 kg
Readability
1 µg
Repeatability
8 µg
Repeatability (typical), s
5 µg
Line frequency
50-60Hz
Line voltage
100-240V
Humidity measuring range
40-60 %

Technical attributes

Tare range
10 g
Interfaces, standard
RS 232
Permissible operating temperature
17 - 27 °C
Sample size (WxD)
280 x 300 mm

Brochure

Datasheet

Manual

Equipment

YAW51 Weight handle for 10 kg on request
YLD01C Loading device for weights up to 50kg on request
YLD02C Gripper for weights (order Fast Factory) on request
YAW52 Weight handle for 20 kg on request
YAW53 Weight handle for 50 kg on request
YCW412-00 Knob Weight on request
YWT03 Balance table made from synthetic stone on request
YSZ01RMC Calibration set for suszeptometer on request
YSZ01RSC Reference susceptibility standard (1kg) on request
Order number:

YSZ02C

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back