Could not get image resource for "/Bioprocess-Solutions/Filtration_Technologies/Photos/Cartridges_Capsules/FiT_Midisart-_0742_RGB.jpg". Could not get image resource for "/Bioprocess-Solutions/Filtration_Technologies/Photos/Cartridges_Capsules/FiT_Midisart-_0146_RGB.jpg".

Midisart®

Order Number:

Select your configuration

Price:

on request

 

The Midisart® family for small venting applications offers maximum handling ease, flexibility and safety. Ready-to-use filters with high flow PTFE membranes and 100% integrity tested. Midisart® BV are gamma-stable. Available with different connectors.

 

More
Reset

Add To Favorites

You might also be interested in:

galimg

Sartocheck® 4 Plus Filter Tester v 3.2

26288---FT

galimg

Sartofluor®

M_Sartofluor

galimg

Sartopure® GA

M_Sartopure_GA



Supporting Resources

  • Datasheet
  • Brochure

 

The Midisart® filter family is the clear choice for small scale sterile air/gas filtration applications. Superior flow rates and seamless integration into single-use assemblies provide Midisart® customers with a distinct advantage that directly translates into cost savings. 100% factory integrity testing of both the autoclavable Midisart® 2000 and the gamma-irradiatable (or autoclavable) Midisart® BV ensures inherent quality in every filter prior to use. Moreover our state of the art production-lines ensure a quick and reliable supply at any time. Various combinations of four different connector types provide unmet flexibility.

 

- 100 % Integrity Testing: Each Midisart® is integrity tested after manufacturing

- Gamma-irradiatable: Midisart® BV resists gamma irradiation up to 50 kGy

- Perfect Traceability: Clear filter identification through optimized product labeling

- Assurance of Supply: High capacities due to modern production-lines

- Connectivity: Various connector types/combinations

- Economic integrity testing: Timesaving by parallel testing using our Test Manifold

 

Applications

- Filling and transfer vessels

- Holding and storage tanks for sterile media

- Autoclaves

- Small (single-use) fermenters

- Disposable bags/bottles and tubing systems

- Carboys

- Solvent filtration

 

Product Properties
Additional Product Details

Document Type Name Goes Here

Product Name Here

Article Number:




dsfsdfsdfsdf

Back