Detection of Coronavirus (SARS-CoV-2) in Wastewater

Wastewater Surveillance of COVID-19 is highly recommended by the European Commission

After thorough research and collected case studies, many cities and municipalities are adopting strategies to detect and monitor the genetic material of SARS CoV-2 in wastewater. This serves as an early indicator to localize the spread of COVID-19 and offers valuable information for tracking outbreaks and predicting new epicenters of infection. 

News

European Commission considers Wastewater Monitoring as a complementary and independent approach to COVID-19 surveillance and testing strategies and adopted a recommendation on monitoring COVID-19 and its variants in wastewaters in the EU.

Member States are strongly encouraged to put a national wastewater surveillance system in place as soon as possible, targeted at the systematic data collection of SARS-CoV-2 and its variants in wastewaters.

The monitoring system should include at least wastewaters from large cities with over 150,000 inhabitants, preferably with a minimum sampling frequency of two samples per week. 

Global wastewater experts agree that further research and best practices are needed to develop and optimize appropriate sample collection, preparation and testing approaches. Untreated wastewater samples need to be prepared easily and efficiently prior to extraction and detection of the SARS-CoV-2 genomic RNA using real-time PCR.

See how we can support testing for SARS-CoV-2 in your wastewater samples.

Contact an Expert in Wastewater Monitoring

Sartorius Solutions for Wastewater Monitoring

Concentration of Viruses and VLPs by Ultrafiltration 

Ultrafiltration is an ideal and widely-used method for viral particle isolation and concentration from water and wasterwater samples prior to detection methods such as RT-PCR.

See how Vivaspin® ultrafilters (with 50 kDa MWCO PES membranes) have been used for concentration of wastewater samples prior to RT-qPCR detection of SARS-CoV-2 RNA: Post-lockdown detection of SARS-CoV-2 RNA in the wastewater of Montpellier, France
Julie Trottier, Regis Darques, Nassim Ait Mouheb, Emma Partiot, Wiliam Bakhache, Maika S Deffieu, Raphael Gaudin, medRxiv doi: https://doi.org/10.1101/2020.07.08.20148882

Explore Ultrafiltration Devices

Membrane Filtration

A wide range of membrane filters for aqueous solutions with high flow rates. Available for particle retention in multiple diameters and pore sizes.

Explore Membrane Filtration

Particle Removal with Vacuum Filtration Units

Sartolab® RF/BT vacuum filtration units are single-use units designed for the filtration of sample volumes of up to 1 L. The filtration unit may be used as a standalone system or with the Sartolab® Multistation, which allows parallel filtration of up to six samples.

Explore Vacuum Filtration Units

Filtration Holders & Support Accessories

Versatile, reusable all-glass vacuum filter unit and holder for analytical determinations and particle removal from solvents. 

Explore Filtration Equipment

Pipetting and Sample Transfer – Picus® 2, Tacta® Mechanical Pipettes and SafetySpace Pipette Tips

As RNA preparation and RT-PCR are pipetting-intensive protocols, precise and accurate pipetting can easily be compromised. Given the importance of rapid and reliable test results, it is crucial that pipette and aerosol barrier filter tips enable quick execution while protecting samples from cross-contamination. 

Ergonomically designed Sartorius mechanical Tacta® and Picus® 2 pipettes are easy to clean and resistant, making regular decontamination simple during coronavirus testing. Open connectivity enables you to integrate Picus® 2 to be part of an existing system.

RNase | DNase free pre-sterilized Safetyspace Filter tips help protect samples from contamination.

Explore Pipetting
 

Nuclease-Free Ultrapure Water

Nuclease-free water can be utilized in several steps of RNA concentration, extraction and detection workflow, including resuspension of solid phase of wastewater samples after centrifugation and elution after binding on membranes followed by PCR detection. Sartorius’ Arium® Ultrapure Water Systems - equipped with an integrated or external ultrafilter - guarantee an on-demand supply of nuclease-free water.

Explore Water Purification

Supporting YOUR PCR Testing
microsart

Discover further relevant parameters for your waste water testing

Discover More

Resources

Conducting Research on Highly Pathogenic Viruses Using Virus Pseudotypes cover

Conducting Research on Highly Pathogenic Viruses Using Virus Pseudotyp...

Read how important the quality of ultrapure water is, among other factors, for the production of such virus pseudotypes.

Read Application Note

Concentration and Purification of Viruses by Using Ultrafiltration

This short review highlights concentration and purification steps of various viruses in the context of different research applications.

Download the Free Guide
Application Note

In-line Filtration of Groundwater Samples

For Heavy Metal Analysis with Sartolab® P20 Plus

Read Application Note

Application Note: Ultrafiltration Tips and Tricks

Although performing sample concentration and buffer exchange using an ultrafiltration device is relatively simple, some tricks of the trade can improv...

Read More
How to Avoid Contamination in Pipetting cover

How to Avoid Contamination in Pipetting - Application Note

Preventing contamination in pipetting is paramount to achieving reliable results. It requires identification of the potential contamination mechanisms...

Read More
SARS-CoV-2 Coronavirus in environmental, air and water samples

Solutions for the Detection of SARS-CoV-2 Coronavirus in Environmental...

If you would like to collect viruses from air samples, seek methods to concentrate viruses from water samples or optimize the way you handle your samp...

Download Brochure

Arium® Mini Ultrapure Water Systems - Compact Laboratory Water Systems...

PDF 877.3 KB
View all COVID-19 Resources

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

Explore Sartorius

icon-scientist

Life Science Research

Explore More
icon-testing

Quality Control & Testing

Explore More
icon-fermentation-bioreactors

Biopharmaceutical Manufacturing

Explore More