American Association for Cancer Research
Booth #811
Visit our booth at AACR to learn about our innovative platforms and products.
iQue® High-Throughput Screening Cytometry - is ideal for speed, simplicity and scalability. Rapidly perform multiplexed data characterization from the same sample, in the same well, with just one instrument and its single software platform. Allow for simultaneous phenotype and functional analysis of secreted cytokines. Drive progress in automated antibody discovery and screening, T-cell engineering and immuno-oncology.
The Octet® SPR Platform – allows users to generate high-quality binding kinetics and affinity data in a fraction of the time compared to standard multi-cycle kinetics using innovative single gradient injections. Combined with software designed by users for users, this platform offers robust, high-throughput, low maintenance SPR solutions for a wide variety of biomolecular interactions.
The Octet® BLI Platform - is a comprehensive solution for screening and characterizing molecular interactions such as protein-protein or protein-drug, enabling an enviable assortment of applications throughout biologics development from early selection to validation to manufacturing.
The CellCelector Platform - is a fully automated cell imaging and picking system developed for the screening, selection and isolation of single cells, clusters, organoids and spheroids, as well as single cell clones and adherent colonies.
Incucyte® Live-Cell Analysis Systems - are designed to efficiently capture cellular changes where they happen - in the incubator. Capture high-resolution fluorescence and bright field images and record data in real time over hours, days or weeks. From proliferation assays to immune killing of tumor spheroids, these flexible systems enable users to observe and quantify complex biological changes in real time.
Cubis® II Ultra-High Resolution Balances - are configurable resolution micro balances designed to meet the evolving needs of scientists working in analytical laboratories. In addition to existing compliance and connectivity features, they deliver excellent weighing accuracy under the real-life conditions found in a laboratory. The new software-guided cleaning process fully supports compliance needs during routine cleaning. Added software and hardware capabilities permit next-level upgradability for when the need arises
Picus® 2 Electronic Pipettes - ensure reliable, repeatable pipetting results, and feature an unbeatable ergonomic design, that is kind to your hand. Picus® 2 pipettes are as intuitive to use as mechanical pipettes, but offer more advanced options to automatically adjust the pipette settings.
The Sartolab® Product Portfolio - Sartolab® filters are ready-to-use filtration units for sterile filtration of tissue culture media and components, biological fluids, buffers, and other aqueous solutions. The Sartolab® Multistation is a stand uniquely designed to hold 1 to 6 vacuum filtration units, allowing simultaneous filtration of up to 6 samples. It works with all Sartolab®RF|BT vacuum filtration units for the filtration of 50 mL to 1 L. Easily install your vacuum filtration units in the Multistation for quick and easy filtration, without the need for installation of extra connectors and time-consuming stabilization of units.
Connect With an Expert Today
Arrange a time to speak with one of our specialists in San Diego, or if you’re not able to attend the show, we’re happy to arrange another time.
Join us for a Live Presentation on Tuesday 09 April 2024, between 9:00 am - 12:30 pm.
Enhanced phenotypic screening: A kinetic, multiplexed approach to analyzing drug effects, using an Incucyte® Live-Cell Analysis System poster.
Join us for a Live Presentation on Wednesday 10 April 2024, between 9:00 am - 12:30 pm.
The Comparative analysis of anti-HER2 antibody-drug conjugates in tumor spheroid models poster.