Viral Vectors for Gene Therapy

Sartorius Viral Vectors Platform

Single-Use Technologies and Associated Services to Address the Process Development and Productions Needs of Manufacturers of Viral Vectors

Sartorius technologies are ideally suited for the production of viral vaccines, vectors and gene therapies. They allow end-to-end, single-use processing of viruses from process development through to commercial manufacturing at the 2000 L-scale. Manufacturers of virus-related products are benefiting from our unique upstream and downstream technologies, analytics and services including our process development consultancy, cost modelling and process engineering capabilities.

Gene therapy has become one of the most rapidly evolving and promising fields in regenerative medicine and has a wide range of potential applications, such as the treatment of hereditary genetic disorders, cancer and infectious diseases. Gene therapy mainly encompasses the use of a viral vector to introduce an intact gene, either directly into the patient (in vivo) or indirectly via transduction of cells before infusion into the patient (ex vivo), to reconstitute or modify a harmful gene variant.

The growing number of viral vectors used as clinical therapeutics will require scalable commercial upstream and downstream processes to be developed and optimized to ensure that critical quality attributes (CQAs) are retained.

pDNA Production

Plasmid DNA (pDNA) is the starting point for the production of various next-generation biopharmaceuticals. However, pDNA molecules are larger and more sensitive than traditional modalities, creating a new set of manufacturing challenges
Explore the steps in a typical pDNA purification process
Understand the hurdles associated with efficient pDNA production, and discover how our solutions can help you overcome them

Explore pDNA Production

Recombumin® Recombinant Human Albumin. Supporting Gene Therapies

Pure, safe, and consistent, USP-NF compliant Recombumin® recombinant albumins support gene therapies from R&D to in-human applications.

Learn More

Discover the ABL Europe’s New Viral Vector Production Facility

Download Case Study
icon-media-bottles
Free HEK293 Media Sample Kit

Sample media for gene therapy and viral vector vaccines

Request Your Sample

A Robust End-to-End EV Purification and Analytics Platform

Learn how we achieved high purity and concentration while maintaining EV critical quality attributes.

Learn More

Ambr 15® for High Throughput Upstream Process Development

A valuable tool for suspension adaptation of viral vector production cell lines, media development and viral vector screening.

Learn More

Ambr®250 Modular for Upstream Process Development and Optimization

A modular bioreactor system for rapid determination of critical parameters, i.e. timing of host cell line transfection or multiplicity of infection.

Learn More
Bioreactors and Fermenters from 100 mL up to 2,000 L.

Biostat® STR for Cell Expansion and Viral Vectors Production

A single-use bioreactor family and an ideal platform for your flexible manufacturing facility supporting fed-batch and continuous processes.

Learn More

Sartobind® Membrane Chromatography for Viral Vectors Purification

A membrane adsorber technology ideally suited for the purification of viral vectors.

Learn More
Process Chromatography

Monoliths for Preparative and Analytical Chromatography

The right chromatography tools for the right tasks - and the skills to use them.

Learn More

Virus Counter for Rapid Virus Quantification

A unique automated platform for real-time tracking of viral particles and quantification of total intact virus particles.

Learn More

Consult Our Experts

Consult Our Experts

Explore the Sartorius Platforms for Biomanufacturing

Vaccine Manufacturing, Process Development and Production

Learn More

Regenerative Medicine

Learn More

Connect Upstream for Intensified Biomanufacturing

Learn More