Bioprocess Titer and Impurity Testing

Replacing HPLC and ELISA Quantitation for Titer, HCP and RPA

  • Screen samples during cell line development
  • Monitor product titer from bioreactors
  • Determine dynamic binding capacity of affinity resins on packed chromatography columns and characterize purified product
  • Quickly detect and monitor potential process generated contaminants such as Host Cell Proteins (HCP) and Residual Protein A (RPA) with better precision and robustness than traditional enzyme-linked immunosorbent assays (ELISAs)

Minimizing cost during the production of biopharmaceutical drugs - while maintaining high standards of quality and safety - has created the need for technologies that can simplify the drug development workflow and reduce time-to-results.

From upstream processes such as cell line development to downstream processes like dynamic binding capacity assessment of purification columns, product contaminant testing and titer, the analytical capability of the Octet® BLI platform is enhancing efficiencies and maintaining quality during the development of biopharmaceutical drugs.

Featured Applications

Titer and Protein Quantitation

Replace ELISA and HPLC with Octet® BLI assays for quantitation of antibodies and recombinant therapeutic proteins. Accurate and fast assays are easy to develop and transfer to quality control (QC) and manufacturing. 

  • Analyze a full plate (96-samples) of IgG titer in as little as two minutes 
  • Assay directly in crude and unpurified samples
  • Optional automation for extending unattended run times and high throughput analysis

Read Application Note

Impurity Testing – Host Cell Protein (HCP) Detection 

HCPs often copurify with the drug product when expressed in bacterial, yeast or mammalian cell lines. HCPs in finished products can decrease the efficacy of the drug or cause adverse immunogenic reactions. Partnering with Cygnus Technologies, the Octet®Anti-CHO HCP Kit for quantitation of residual HCPs combines the Octet® BLI system's high throughput analysis with the broad HCP recognition and sensitivity of the Cygnus 3G antibody. 

  • Complete hands-off, walkaway HCP analysis
  • Fully analyzed HCP results for 96 samples in one hour
  • High-precision assays with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Read Technical Note

protein contaminant diagram

Impurity Testing - Residual Protein A (RPA) Detection

The Octet® RPA Kit enables simple, sensitive and accurate quantitation of leached Protein A in bioprocess samples. The kit utilizes a validated sample treatment method for dissociating Protein A from antibodies that does not require boiling, neutralization or centrifugation steps. 

  • Detect recombinant Protein A constructs and MabSelect SuRe™
  • Accurate quantitation down to 100 pg/mL recombinant Protein A
  • Analyze 96 samples in under two hours on the Octet® RH96 system

Download Datasheet

Resources

app note cover

Customized Quantitation of Recombinant Therapeutic Proteins

Using Octet® SAX Biosensors

Read Application Note
Validated Quantitation and Activity Assay of Antibody Fragment Molecule (Fab) for Process Development and Quality Control

Validated Quantitation and Activity Assay of Fab Molecule for Process...

The group was able to develop a working Fab activity assay on the Octet RED system in less than a week. Relative to the overnight incubation and four-...

Read Application Note

MAb Quantitation Protein A HPLC vs Protein A Bio-Layer Interferometry

Rapid, accurate and cost-effective quantitation of monoclonal antibodies (MAbs) is essential for bioprocessing.

Read Application Note
app note cover

Enhancing Efficiency and Economics in Process Development and Manufact...

Analytical techniques that measure protein quantity and quality are used in nearly all stages of research, process development and manufacturing of bi...

Read Application Note
app note cover

Best Practices for Performing Quantitation Assays Using the Octet® N1...

The Octet® N1 system streamlines workflows and provides rapid, direct quantitation of proteins, even in crude matrices.

Read Application Note
Cell Line Development: Accelerating Antibody Discovery by Monitoring Titer and Glycosylation With the Octet® Platform

Application Guide: Cell Line Development

Accelerating Antibody Discovery by Monitoring Titer and Glycosylation With the Octet® Platform

Download Now
Octet® SF3 SPR

Octet® SF3 SPR 

Generate high-quality kinetics and affinity data in a fraction of the time compared to standard multi-cycle kinetics using the Octet® SF3.

Explore Octet® SF3
Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

96-Channel Ultra High Throughput Octet System: Octet® RH96

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Explore Octet® RH96

16-Channel High Throughput Octet System: Octet® RH16

Ideal for high-throughput applications that demand high sensitivity and low sample volume requirements

Explore Octet® RH16

8-Channel System: Octet® R8

Unmatched Flexibility and Versatility in Protein Analysis

Explore Octet® R8

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

Related Content

icon-octet-family

Biologics Characterization Tools

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More