Assaying Adherent Cells Using Advanced Flow Cytometry 

Traditionally, many cell-based flow cytometric assays have been limited to use with suspension cells, without being optimized for use with adherent cells. This is primarily due to the extra step required to lift and dissociate adherent cells to generate a single cell suspension suitable for flow cytometry. Neglecting adherent cells in flow analysis greatly restricts the potential application of many of these assays, since a large number of therapeutic drugs target receptors found on adherent cells particularly in the immuno-oncology area, such as treatments for breast or lung cancers. Therefore in order to achieve the maximum output from flow cytometry, it is essential that during  assay development we include the capabilities to interrogate adherent cell types, while avoiding shortfalls of conventional techniques that often:

  • Provide bulk measurements (e.g. imaging) without a deeper investigation into effects on cell marker expression or cytokine release
  • Require multiple workflows for quantification of different parameters, often necessitating multiple different instruments
  • Lack physiological relevance towards in vivo conditions
  • Involve lengthy, time-consuming workflows; requiring steps such as protocol optimization, fixation and repetitive washes

Here we present a portfolio of adherent cell assays for the iQue® Advanced Flow Cytometry platform with easy-to-follow protocols for cell lifting and dissociation alongside validated reagent kits and analysis templates. We describe a range of assays across multiple research areas, including analysis of immune cell phenotype and function following killing of adherent tumor cells (in both 2D and 3D models); characterization of drug mechanism of action (MoA) in the context of ADCP and NK ADCC assays and assessment of therapeutic antibody internalization into adherent cell types. 


Buy Now   Request More Info

Application

iQue® Adherent Cell Applications

Phenotype & function - Discern immune cell phenotype and function during tumor cell killing in adherent cell models using T Cell Activation, Killing, Exhaustion and Memory kits


MoA characterization - Profile mechanism of cytotoxicity induction with antibodies against solid tumor targets using established workflows and reagent kits


Antibody interactions - Assess interactions of targeted therapeutic antibodies with live adherent cell types


Advanced cell model analysis - Evaluate immune response to solid tumors using advanced spheroid models

Workflow for lifting adherent cells seeded as 2D monolayers

Figure 1.  Easy-to-follow protocol for gentle lifting of adherent cell monolayers for analysis using advanced flow cytometry

Workflow for analysis of immune cells in 3D single spheroid models

Figure 2.  Schematic outlining the protocols for analysis of tumor infiltrating lymphocytes (TILs) and  immune cell killing (ICK) in 3D advanced solid tumor models using the iQue® 

Key Advantages

  • Follow simple protocols -  Simple cell preparation protocols are combined with mix and read reagent kits to create smooth, easy-to-follow workflows
  • Perform high-throughput analysis - The iQue® can acquire a full 96-well plate in only 15 minutes - making adherent cell screening a reality
  • Maximize sample usage - Reduce cell loss with concise protocols utilizing gentle dissociation to single cell suspensions while minimizing cell death and maintaining surface marker integrity 
  • Streamline data acquisition and analysis - Collect and analyze complex data quickly to rapidly drive decisions

Resources

Product Protocol

Adherent Cell Lifting Protocol

Download Now
iQue®️ Reagent Kits brochure cover
Brochure

Complete Product Listing of iQue® Reagents

Download Now
iQue®️ Advanced Flow Cytometry Platform brochure cover
Brochure

Drive Your Research Forward with Advanced Flow Cytometry 

Download Now
T-Cell

T Cell Characterization 

Explore More

T Cell Activation 

Explore More

T Cell Killing 

Explore More
T-Cell

T Cell Memory 

Explore More

T Cell Exhaustion 

Explore More

NK Killing 

Explore More

Combined Incucyte and iQue ICK workflow 

Explore More

Antibody Internalization

Explore More

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information