R&D and Process Development for Drug Delivery Systems QC

Novel drug delivery systems are diverse but share one goal – accurate, precise and reproducible delivery of the effective therapy in a controlled manner. Whether a transdermal patch, inhaler, injector or syringe, providing patients with safe and user-friendly products that ensure consistent and targeted dose delivery remains a top priority for the healthcare industry and regulators alike. 

It all starts in the design and development phase. Our products and solutions help you identify early risks associated with materials or processes, and ultimately achieve your quality goals.  


Request More Information

Medical Devices - General Process Steps

R&D and Process Development Solutions

Contact an Expert

R&D and Process Development for Drug Delivery Systems

You are committed to creating innovative devices for painless, patient-centric and efficient administration of potent drugs or drug combinations. We are committed with the following applications to providing you the products you need to ensure your premarket approval:

Measure Liquids, Pastes and Solids – Precisely, Accurately and With Full Regulatory Compliance

Coatings, 3D inks, plastics, metals - guaranteeing the specified density of raw materials is crucial for stability and safety of drug delivery systems. Deviations due to impurities or poor quality may have profound effects on the final product’s performance. 

Our solutions are tailored to the needs of density applications. Durable, high-performance balances and pycnometers, integrate with user management systems to generate traceable results, for precise and reproducible density calculation.

  • Check density of solids, liquids and pastes with one balance, even highly viscous or solid materials with densities in excess of 3 g/cm3
  • Increase measurement precision and process safety
  • Document results compliant to 21 CFR Part 11 & EU GMP Annex 11, USP Chapter 41

Request More Information

Featured Products

Confirm Purity of Materials

Cubis® II analytical balances are designed for high-performance weighing and offer completely digital workflow management following the US FDA data integrity principles (ALCOA). On-board QApps contribute to correct usage by guiding through weighing processes, increasing measurement accuracy, precision and process safety. 

The Pharma Software Application Package supports compliance with 21 CFR Part 11 and  EU GMP Annex 11, USP Chapter 41 and includes features like user management, digital signatures, audit trail and USP minimum weigh.

Simply combine the Density Kit YDK03MS and you can determine additional key physical property characteristics like specific gravity or density on solids, liquids and even pastes. 

Configure Cubis® II Now

Supporting Products

Cubis® II Analytical Balance

Density Determination Kit for Lab Balances

Density determination kit for Cubis® models with 0.1 mg readability and draft shield.

Explore More

Maximum Recovery in Minimum Time

ISO 10993-1 requests a safety evaluation and risk assessment to exclude potential harmful effects of constituent materials, as for nanomaterials. Prior to evaluating reference values like conjugation or encapsulation efficiency, zeta potential and size distribution, successful purification and concentration of the suspension or dispersion is essential. However, typical separation methods like size-exclusion chromatography and dialysis require subsequent concentration steps and extensive manual handling that is time-consuming and costly.  

Sartorius Lab Ultrafiltration solutions move you one step ahead:

  • Perform purification and concentration steps simultaneously, reducing manual handling time
  • Highest recovery in the fastest possible time
  • Save consumable costs

Request More Information

Featured Products

The Fastest of Its Kind

Vivaspin® Turbo 15 RC (Regenerated Cellulose Membrane) is the fastest RC centrifugal concentrator on the market. Vivaspin® Turbo devices are designed to provide the best possible recoveries.  

Choose between RC and PES (Polyethersulfone) membranes, whichever is best suited to your target. Ensure highest recoveries in the fastest possible time!

Discover Vivaspin® Turbo 15

Supporting Products

Mechanical Pipette

Tacta® Mechanical Pipette

Tacta® takes the effort out of pipetting. It is the most comfortable pipette you will hold, designed to deliver accurate volumes.

Explore More

Vivaflow Tangential Flow Ultrafiltration & Concentration Devices

The Vivaflow 50 is ready-to-use without the need for a regeneration step. It is the economical and convenient choice for concentration and buffer exch...

Explore More
Octet® BLI is an easy-to use, real-time analytical tool that rapidly screens critical quality attributes.

Octet® in Nanoparticle Research

The Octet® platform serves as an invaluable tool in nanoparticle (NP) development. 

Explore More

Verify the Uniformity of Drug Dosage Over Time

The accuracy of drug delivery devices is critical to patient safety. Guaranteeing the correct delivery dosage is obligatory for drug delivery systems like insulin -pumps, drug-eluting stents or intrauterine devices (IUD). To avoid failures or variations resulting in over- or under-dosing, you must check if the drug is released at constant rates over time. 

Our weighing solutions are best in class for medical device measurement accuracy for the critical parameters of flow, mass or volume over time:

  • Determine weight of smallest sample amounts with highest precision
  • Ensure and check exact drug uptake on device
  • Fastest stabilization means higher throughput, even in unstable environments 

Request More Information

Featured Products

Your Solution for Dose Accuracy Assessment

Weigh small sample amounts precisely, even in unstable environments with the Cubis® II micro balance. The software solution Interval Print acquires weight values at defined intervals and enables accurate measurement of a sample flow by calculating average weight values over a defined period. Your results are saved to a CSV file and can be easily exported.

Discover Back-Weighing Solutions

Supporting Products

Cubis® II Stent Holder

Sample Holders

Choose from 12 sample holders to find one that best suits your application.

Explore More
Secura® Lab Balance

Secura® Laboratory Balances

Secura® features built-in protection systems for reliability and regulatory compliance – the safe and secure way.

Explore More

Save Time and Improve Reproducibility

The biological risk of a drug delivery system is often directly linked to its surface properties. Assessing the composition of materials and their ability to release extractables and leachables is standard in evaluating biocompatibility. FTIR, MS, ICP-MS or GC require robust, reliable sample preparation and streamlined workflows to ensure clean, reproducible, interference-free results. 

Sartorius provides user-friendly sample prep tools for Chemical Characterization per ISO 10993-18. Time-saving solutions for preparing samples for content and purity analysis produces robust and reliable sample processing procedures.

  • Fast, simple and economical 
  • Fully automated preparation of standards
  • 21 CFR Part 11 & EU GMP Annex 11, USP Chapter 41 compliant records
  • Filtration solutions with low retention volumes and maximal recoveries
  • Minimum leachables or extractables

Request More Information

Featured Products

Your Solutions for Analytical Testing

Ultrapure Lab Water Systems Arium® Mini Plus UV with Unique Bag Technology produce ASTM Type 1 ultrapure water for analytical buffer and sample preparations. Minimize chemical ion interference and take TOC levels down to a minimum to ensure consistent baselines and avoid background noise in chromatograms.

Simplify your buffer and sample preparation with the Cubis® MSA Dosing System with Q-App Software for automation and documentation of 100% comparable standards. Documentation of your test procedures is compliant to 21 CFR Part 11.

Explore HPLC Sample Preparation

Supporting Products

Arium® mini water purification system

Arium® Mini Plus UV Ultrapure Lab Water Systems

Consistent baselines and fewer ghost peaks with high-quality ultrapure type 1 water.

Explore More

Cubis® Balance with Q-App Software

Preparation of standards with defined concentration

Explore More

Tacta® and Picus® Pipettes with Low Retention Tips

Enjoy safe and reliable pipetting of even the smallest volumes.

Explore More
Claristep filter

Claristep® Filtration System and Minisart® Syringe Filters

Clarification by filtration to remove particles from samples decisively impacts the reliability of your results and extends service life of columns.

Explore More

Insight into Active Biological Processes in Real-Time

Cytotoxicity testing is a standard biocompatibility test to evaluate toxicity levels or irritancy potential of the drug delivery system or material. According to ISO 10993-5, the quantitative MTT Assay involves the incubation of cultured mammalian cells in contact with a device and/or extracts to determine biological response. 

Sartorius’ Incucyte® Live-Cell Analysis Systems are ideally suited to perform non-invasive monitoring under stable culture conditions and quantitative live-cell imaging and analysis in real-time:

  • Visualize and quantify cell behavior around the clock 
  • Time-lapsed, kinetic measurements in long-term

Request More Information

Featured Products

Incucyte® Cytotoxicity Assay

Incucyte® Cytotox Dyes, in combination with the Incucyte® Live-Cell Analysis System, kinetically measure dynamic changes in cell membrane integrity to quantify cytotoxicity over multiple days. The Incucyte® Cytotoxicity Assay provides real-time measurements of cell death in response to treatments, pharmacological agents or environmental factors and can be used to determine biocompatibility.  

While not CFR 21 compliant, the Incucyte® Live-Cell Analysis System is ideal for research and development studies across multiple drug delivery applications such as oncology, immune-oncology, immunology or neuroscience.  

Explore Cytotoxicity Assays for Live-Cell Analysis

Supporting Products

Incucyte Cytotox Green Dye

Incucyte® Cytotox Dyes

These cell impermeant, highly sensitive nucleic acid dyes are non-perturbing to cell health or morphology.

Buy Now

Develop Complex Formulations 

When it comes to evaluating the chemical properties of a formulation, data analytics streamlines the process. MODDE® Design of Experiments (DOE) software lets you select the most influential ingredients for a new formulation and focus on these in product development. Predict the properties of untested formulations based on the properties tested and reduce the number of experiments you need to do to find the most promising product for your purposes, saving time and money.

  • Significantly reduce experimental costs   
  • De-risk projects and increase success rates  
  • Make the most of valuable samples, raw materials and human resources   
  • Accelerate progress and time-to-market while keeping within budget  
  • Achieve quality goals and satisfy Quality by Design (QbD) requirements 

Request More Information

Featured Products

MODDE Design of Experiments Software

Design of Experiments Software That Accelerates Progress

MODDE® does a lot more than ordinary Design of Experiments (DOE) software. Its built-in guidance and quality measures ensure users make the best experimental choices, so you get the most relevant and effective outcomes. MODDE® is designed to help experimentalists get DOE right from the start. 

MODDE® provides optimization by a guided workflow wizard that helps scientists and engineers intensify processes, reduce waste and optimize process output using a top-notch approach to mitigate risks.

Discover MODDE® Software

Supporting Products

Design of Experiments Training Course

This training explores how and when to apply DOE, drawing on real-world applications and examples using MODDE® software. 

Buy Now

R&D and Process Development Resources

View All Medical Devices Resources

Featured Resources

Quantification of Cytotoxicity Using the Incucyte® Cytotoxicity Assay

Quantification of Cytotoxicity Using the Incucyte® Cytotoxicity Assay

Using Incucyte® Cytotoxicity Assays, biocompatibility with Medical Devices at the early R&D Stage can be evaluated in vitro via cell-based cytotox...

Download Application Note
Continuous Microbial Air Monitoring in Clean Room Environments

Continuous Microbial Air Monitoring in Clean Room Environments

Be prepared for Annex 1 and EN17141 regulations. Learn the benefits of implementing continuous microbial air monitoring to the manufacturing and quali...

Download Application Note

Instrument Service – Better Performance for Your Devices

Service life cycle management is a critical element when purchasing your equipment. Proper life cycle management starts with the installation of the equipment and basic user training, which is followed by routine preventative maintenance visits. These services will increase the longevity of the unit, while reducing downtime and limiting product lost.

Discover Instrument Service

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information