Final Release Testing  for Drug Delivery Systems

Every classified medical device, whether auto-injector, insulin pump, nasal spray or transdermal patch, must meet relevant safety, efficacy and quality standards, such as ISO 10993 or 11607. Every lot requires tests to ensure each implant is free of contaminants. Error-free assembly, conforming to controlled tolerances, is necessary to avoid malfunction.

Check density, moisture, dose accuracy as well as biocompatibility and bioburden. Identify early irregularities, prevent device defects and ensure your finished products are stable and safe for use. Sartorius solutions support your final release testing to demonstrate compliance with regulatory guidelines.


Request More Information

Medical Devices - General Process Steps

Final Release Testing Solutions

Contact an Expert

Final Release Testing Applications for Drug Delivery Systems

With the following applications, we are committed to providing you the products you need to validate your devices are safe for the patient and to guarantee the efficiency of the active ingredients:

Check Smallest Quantities

Extended wear, delivery of drugs, biocompatibility or corrosion resistance - coatings on drug delivery systems provide numerous benefits. To fulfill their function reliably, coatings, protection layers and foils must be picked up uniformly. 

Weighing by difference solutions from Sartorius are your best fit to verify that coating systems have applied the exact amount of medical grade polymer or API to an implantable device, such as a DES (Drug Eluting Stent). For reliable, reproducible and straightforward weighing workflows:

  • Highest precision for smallest quantities, protected against drafts and electrostatic charges
  • Sample holders accommodate differently shaped products
  • Full data traceability and integrity
  • Compliant to 21 CFR part 11 and EU Annex 11

Request More Information

Featured Products

Your Solution to Check Coatings, Protection Layers & Foils

Cubis® II Microbalances offer complete digital workflow management while supporting all requirements to achieve 21 CFR part 11 and EU GMP Annex 11 compliance. A stand-alone solution for advanced user management, audit trail, electronic signature and safe data transfer prevents data manipulation. Benefit from easy set-up, simple maintenance and weigh differently shaped products conveniently by choosing the best fitting draft-shield and customized holders. The stainless steel draft shield F protects against drafts and electrostatic charges.

Let the Backweighing QApp guide you through weighing workflows for simple, differential weighing with alphanumeric lot tracking.

Explore More

Supporting Products

Cubis® II Stent Holder

Sample Holders

Choose from 12 sample holders to find one that best suits your application.

Explore More
Secura® Lab Balance

Secura® Laboratory Balances

Secura® features built-in protection systems for reliability and regulatory compliance – the safe and secure way.

Explore More

Check Correct Assembly

Sartorius Checkweighing Solutions ensure that complex, but small implants have been assembled completely in QC and that no part is missing - before and after packaging. The readability of balances will be determined by the weight of the smallest component in the finished product assembly.  The fully-modular device can be customized to your specific needs.  

  • High resolution
  • Accommodates differently shaped products
  • Full data traceability and integrity
  • Document results in compliance with FDA 21 CFR Part 11 & EU GMP Annex 11, USP Chapter 41

Request More Information

Featured Products

Checkweigh for Error-Proof Packaging

The Cubis® II Analytical and Cubis® II Precision Balances offer completely digital workflow management while supporting requirements for 21 CFR part 11 and EU Annex 11 compliance. A stand-alone solution for advanced user management, audit trail, electronic signature and safe data transfer prevent data manipulation.

Benefit from easy setup and simple maintenance and weigh products with conveniently customized sample holders. On-board QApps guide you through weighing processes, increase measurement accuracy, precision and process safety. The Average Weight control QApp checks if a sample weight is within a specified tolerance.

Configure Now

Supporting Products

Average Weight Control QApp QApp003

A check for the average weight of packaged goods according to 76/211/EEC and for filling processes with documentation capabilities in compliance with...

Explore More

Measure Liquids, Pastes and Solids – Precisely, Accurately and With Full Regulatory Compliance

Coatings, 3D inks, plastics, metals - guaranteeing the specified density of raw materials is crucial for stability and safety of drug delivery systems. Deviations due to impurities or poor quality may have profound effects on the final product’s performance. 

Our solutions are tailored to the needs of density applications. Durable, high-performance balances and pycnometers, integrate with user management systems to generate traceable results, for precise and reproducible density calculation.

  • Check density of solids, liquids and pastes with one balance, even highly viscous or solid materials with densities in excess of 3 g/cm3
  • Increase measurement precision and process safety
  • Document results compliant to 21 CFR Part 11 & EU GMP Annex 11, USP Chapter 41

Request More Information

Featured Products

Confirm Purity of Materials

Cubis® II Analytical balances are designed for high-performance weighing and offer completely digital workflow management following the US FDA data integrity principles (ALCOA). On-board QApps contribute to correct usage by guiding through weighing processes, increasing measurement accuracy, precision and process safety. 

The Pharma Software Application Package supports compliance with 21 CFR Part 11 and  EU GMP Annex 11, USP Chapter 41 and includes features like user management, digital signatures, audit trail and USP minimum weigh.

Simply combine the Density Kit YDK03MS and you can determine additional key physical property characteristics like specific gravity or density on solids, liquids and even pastes. 

Configure Cubis® II Now

Supporting Products

Cubis® II Analytical Balance

Density Determination Kit for Lab Balances

Density determination kit for Cubis® models with 0.1 mg readability and draft shield.

Explore More

Determine Moisture Contents Within Minutes

Drug delivery system packaging must provide a secure barrier to preserve the product until use. To avoid microbial contamination, friction or oxidation, the influence of moisture on packaging material like nylon, plastic, paper or cardboard has to be tested. It is mandatory to capture even the smallest deviations in moisture for assuring the appearance and functionality of the final product.

Sartorius offers robust and reliable solutions, so you accurately detect and document moisture contents quickly and easily within your routine applications: 

  • Compliant to ASTM Standard D6980, ISO 868-7 Annex E
  • Measure minimum moisture content down to 0.005 %
  • Process up to 4 samples simultaneously
  • Achieve highest precision, even for very dry samples
  • Comply with EN 868 for sterile barrier systems

Request More Information

Featured Products

Economic and Reliable Moisture Content Analysis 

Mark 3 HP Moisture Analyzer is the genuine alternative to Karl-Fisher titration because it is easy to use and operates without the need for harmful chemicals.   A high-resolution weighing system and special design makes Mark3 HP the perfect solution for precisely analyzing the moisture content of even very dry samples.

Explore More

Supporting Products

MA160

The MA160 offers high flexibility, making it ideal for use in the widest range of sectors, such as laboratories, incoming goods and production departm...

Buy Now

MA100

The MA100 infrared moisture analyzer combines the highest possible accuracy of an analytical balance and practical application software into one unit.

Buy Now

Reliable Microbial Enumeration

Finished products must be free from microbial contamination to ensure consistent, reliable product quality and safety as per ISO 11737-1. Any undetected presence of microorganisms may cause unnecessary delays or product recalls. Prior to final sterilization and packaging, bioburden testing is carried out to determine the population of viable microorganisms on or in the product. Post sterilization, it can demonstrate the integrity of the sterilization process and sterility assurance during shelf life.

Our membrane filtration solutions for standard microbial enumeration protocols per USP <61> facilitate an efficient, accurate detection of potentially pathogenic or spoilage microorganisms:

  • Save time with ready-to-use sterile filtration devices
  • Minimize the risk of secondary contamination and false positives
  • Touch-free membrane transfer

Request More Information

Featured Products

Simplify Your Microbial Limits Testing Workflows

Single and multi-branch Microsart® Manifolds are easy to clean and rinse, provide reliable and reproducible results and are adaptable to various filter device formats to suit your individual needs.

To reduce the risk of secondary contamination, the Microsart® @filter combined with the Microsart® @media system with its integrated adhesive ring in the lid. This effortlessly affixes the membrane and positions it correctly on the agar plate for a touch-free membrane transfer. No liquid remains after filtration.

Explore Microbial Enumeration

Sterility Testing

Take advantage of innovative solutions in design and ergonomics and enhance performance of sterility testing by membrane filtration.

Explore Sterility Testing

Supporting Products

Microsart® Manifold

Single and multi-branch filtration systems adapt to your needs by offering high flexibility, best ergonomics and quality.

Explore More

Evaluate Uniform Dose Delivery Over Time

The accuracy of drug delivery devices is critical to patient safety. Guaranteeing the correct delivery dosage is obligatory for drug delivery systems like insulin-pumps, drug-eluting stents or intrauterine devices (IUD). To avoid failures or variations resulting in over- or underdosing, you must check whether the drug is applied at constant rates over time. 

Our weighing solutions are best in class for medical device measurement accuracy for the critical parameters of flow, mass or volume over time:

  • Determine weight of smallest sample amounts with highest precision
  • Ensure and check exact drug uptake on device
  • Fastest stabilization means higher throughput, even in unstable environments 

Request More Information

Featured Products

Your Solution for Dose Accuracy Assessment

Weigh small sample amounts precisely, even in unstable environments with the Cubis® II micro balance. The software solution Interval Print acquires weight values at defined intervals and enables accurate measurement of a sample flow by calculating average weight values over a defined period. Your results are saved to a CSV file and can be easily exported.

Discover Cubis® II

Supporting Products

Cubis® II Stent Holder

Sample Holders

Choose from 12 sample holders to find one that best suits your application.

Explore More
Secura® Lab Balance

Secura® Laboratory Balances

Secura® features built-in protection systems for reliability and regulatory compliance – the safe and secure way.

Explore More

Save Time and Improve Reproducibility

The biological risk of a drug delivery system is often directly linked to its surface properties. Assessing composition of materials and their ability to release extractables and leachables is standard to evaluate biocompatibility. FTIR, MS, ICP-MS and GC require robust, reliable sample preparation and streamlined workflows to ensure you get clean, reproducible, interference-free results. 

Sartorius’ tailored equipment provides user-friendly sample prep tools for Chemical Characterization per ISO 10993-18. Time-saving solutions for preparing your samples, as well as analyzing content and purity, let you perform sample processing procedures with robustness and reliability.

  • Fast, simple and economical 
  • Fully automated preparation of standards
  • 21 CFR Part 11 & EU GMP Annex 11, USP Chapter 41 compliant records
  • Filtration solutions with low retention volumes and maximal recoveries
  • Minimum leachables or extractables

Request More Information

Featured Products

Your Solutions for Analytical Testing

Ultrapure Lab Water Systems Arium® Mini Plus UV with Unique Bag Technology & Arium® Pro UV produce ASTM Type 1 water for your preparation of buffers and sample dilutions. Minimize chemical ion interference and move TOC levels to a minimum to ensure consistent baselines, reduce ghost peaks and avoid background noises in chromatograms.

Benefit from automated preparation and documentation of 100% comparable standards with the Cubis® MSA Dosing System with Q-App Software. Documentation of test procedures compliant to CFR21 Part 11. 

Explore HPLC Sample Preparation

Supporting Products

Arium® mini water purification system

Arium® Mini Plus UV Ultrapure Lab Water Systems

Consistent baselines and fewer ghost peaks with high-quality ultrapure type 1 water.

Explore More

Cubis® Balance with Q-App Software

Preparation of standards with defined concentration

Explore More

Tacta® and Picus® Pipettes with Low Retention Tips

Enjoy safe and reliable pipetting of even the smallest volumes.

Explore More
Claristep filter

Claristep® Filtration System and Minisart® Syringe Filters

Clarification by filtration to remove particles from samples decisively impacts the reliability of your results and extends service life of columns.

Explore More

Final Release Testing Resources

View All Medical Devices Resources

Featured Resources

Measurement Inaccuracy of Rapid Moisture Analyzers as a Function of Sample Quantity

Measurement Inaccuracy of Rapid Moisture Analyzers

In the medical devices industry, moisture content must be extremely low prior to injection molding of any plastic component.

Download Application Note
Ultrapure Water for Trace Analysis

Ultrapure Water For Trace Analysis with ICP-MS

This analytical test series demonstrates how Arium Pro UV ultrapure water systems deliver the high purity level required for ICP-MS trace analysis.

Download Application Note

Instrument Service – Better Performance for Your Devices

Service life cycle management is a critical element when purchasing your equipment. Proper life cycle management starts with the installation of the equipment and basic user training, which is followed by routine preventative maintenance visits. These services will increase the longevity of the unit, while reducing downtime and limiting product lost.

Discover Instrument Service

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information