s

Filter Housings Range 808

Sartorius filter housings were developed for sanitary beverage filtration applications. Thanks to their optimized design, our F&B housings are exceptionally easy to clean and can be in-line steam-sterilized as a complete unit, incl. gaskets.

Applications:

Prefiltration and sterile filtration of:

  • Beer
  • Wine & spirits
  • Mineral | Bottled water
  • Carbonated Soft drinks
  • Non-carbonated Soft drinks

Specifications:

  • Footless, industrial single-cartridge housing
  • Type of filter material: cartridges
  • Flow rates of 5 to 20 hl/h
  • Material: 316L grade stainless steel
  • Inlet / Outlet connectors: ¾" gas, female
  • Adapter type: 25 (double O-ring and double bayonet), 21 (DOE)

Your Data