Sartocell® Filtration Modules for Clarification and Sterile Filtration

The Sartocell® range allows Sartorius to offer high-quality products for the clarification and sterile filtration of wine, spirits, fruit juices, soft drinks and water to the users of 12- and 16" filtration modules.

  • Excellent throughput and high retention capacity.
  • Filtration materials of the highest quality cellulose, Kieselguhrs
  • Simple and easy to change
  • Resistant to heat sterilization (steam or hot water)
  • Available individually or in pallets of 30 boxes
Filtration grade12" (diam. 30 cm)
Filter Area of 1.9 m2
(Box of 1 module)
16" (diam. 40 cm)
Filter Area of 3.7 m2
(Sold individually)
Clarifying modules:
C5 : 3.5 µm291 C5 1216 F291 C5 1616 F
C8 : 2.5 µm291 C8 1216 F291 C8 1616 F
Fine filtration modules:
F4 : 1.5 µm291 F4 1216 F291 F4 1616 F
F7 : 0.8 µm291 F7 1216 F291 F7 1616 F
Sterilizing modules:
S3 : 0.5 µm291 S3 1216 F291 S3 1616 F
S5 : 0.3 µm291 S5 1216 F291 S5 1616 F
S7 : 0.2 µm291 S7 1216 F291 S7 1616 F

Height of the modules: 10" (27.5 cm)

Downloads

Data_Sartocell_Filter_Modules_for_FB_SR-2011-e

PDF | 553.2 KB

Your Data