s

Aquasart® Plus

Membrane Filter Cartridge for Food & Beverage Application

Aquasart® Plus filter cartridges feature a high-performance, double-layer 0.45/0.2 μm polyethersulfone (PESU) membrane specially developed for the filtration of water and non-carbonated drinks.

This filter for the water filtration market have the advantage of 2 filtrations steps in a single cartridge. When the water is difficult to filtrate because early blockage of the final sterile filter, this concept will show better service life.

  • Factory validated microbial retention using bacterial challenge testing
  • Optimized throughput and excellent service life
  • Integrity testable and correlated with the bacterial challenge test
  • Resistant to heat sterilization (steam or hot water)
  • Chemical compatible with pH between 1 and 14
  • Validation guide available
  • Quality assurance certificate supplied in each box of cartridges
  • Filter conforms to the EU regulation 1935/2004/E, EU regulation 10/2011 with all amendment and FDA, meet CFR title21

Applications

Aquasart® Plus membrane filter cartridges are used for final filtration prior to bottling for products, such as non-carbonated water and...

Download brochure

Your Data