Aquasart® PS

Membrane Filter Cartridge for the Food & Beverage Industry

Aquasart® PS 0.2µm filter cartridges are integrity testable membrane filters especially developed for filtration of water in the Food & Beverage Industry. They are characterised by a unique hydrophilic Polyethersulfone (PESU) membrane offering a broad chemical compatibility, exceptional high flow rates and total throughputs and highest microbiological safety.

  • Factory validated microbial retention using bacterial challenge testing
  • Optimized throughput and excellent service life
  • Integrity testable and correlated with the bacterial challenge test
  • Resistant to heat sterilization (steam or hot water)
  • Chemical compatible with pH between 1 and 14
  • Validation guide available
  • Quality assurance certificate supplied in each box of cartridges
  • Filter conforms to the EU regulation 1935/2004/E, EU regulation 10/2011 with all amendment and FDA, meet CFR title21

Applications

Aquasart® PS filter cartridges can be used for sterile water filtration application when using chemical disinfection or cleaning with caustic or...

Download brochure

Your Data