BioPAT® MFCS SCADA Software

Developed for the Process – Designed for You!

BioPAT® MFCS enables you to incorporate a new standard in bioprocess data management and automation.
Its reliable data acquisition, efficient trend monitoring, and advanced recipe control make it an ideal tool for all upstream and downstream processes, no matter if you prefer single-use or reusable systems.

BioPAT® MFCS is your solution for robust and reproducible processes in R & D and GMP environments – all backed by our expertise since 1986.

Experience BioPAT® MFCS with the Free Demo Version

Request Demo Version

Clear Composition and Design

Experience the attractive and modern software design of BioPAT® MFCS. The intuitive workflow facilitates your daily tasks and its amazingly simple navigation allows rapid access to all the process-relevant information.

Cutting-edge and Compatible Technology

BioPAT® MFCS is compatible with the latest off-the-shelf hardware and software. Quickly collect your data and store it safely in the searchable SQL-database. You will benefit from high performance, scalability and high availability.

Sartorius Service and Support

The Sartorius Service will help you to get the maximum out of your new BioPAT® MFCS. Extensive email support and the possibility to download the most recent version with the latest functionality will ensure reliable operation and easy handling.

What's New for BioPAT® MFCS 4.12?​​​​​​​
  • Significant improvement in software performance
  • Support of Microsoft® SQL Server 2022 Standard
  • Unit import improvements: Possibility to replace or to keep the existing components (device definition, calculations, system resources) during the unit import process
  • Possibility to replace the existing control modules within the same device types
  • Various minor improvements and bug fixes
     

Request Latest Software Version

*Please note that a valid Software and Lifecycle Agreement is mandatory. The latest software version will be provided as a download link via e-mail.

Your Benefits with BioPAT® MFCS

Compliant and Reliable Operation

BioPAT® MFCS gives you audit-safety. Its functionality to support GMP, EU Annex 11 and 21 CFR Part 11 regulations brings the highest degree of data integrity and data security from research to production scale.

Traceability

Data Integrity and Security

Eletronic Record Management

Access Control

The comprehensive automatically generated audit trail records all system changes and batch-related activities.

Data integrity & security of your data over the whole retention period is ensured by a Microsoft SQL database.

Benefit from using compliant digital batch records and electronic signatures to streamline documentation and review processes.

The advanced role-based user management system, capable of integration with LDAP, allows controlled
access based on your organizational rules.

ANSI-88-Compliant Batch Control for Robust Process Automation

Reproducible batches are a must-have for process development and pilot manufacturing. The ANSI/ISA-88 compliant Recipe Control Module for BioPAT® MFCS enables this by easy configuration of recipes and following automated batch execution.

Customized and Perfusion Recipes

Are you ready for intensified bioreactor processes? Sartorius has developed Perfusion Process Recipes that can be managed and executed from MFCS with your Sartorius Bioreactor. Sartorius has made available services that use these recipes as a base from which our Process Specialists can work with your upstream team to deliver a fully documented recipe that can accelerate your process intensification journey.

Connectivity Solutions for a Modern Bioprocessing Facility

When today´s automation challenge is native connectivity and interoperability, BioPAT® MFCS provides flexible Plug and Play device connectivity with Sartorius equipment, the integration of PAT sensors and analyzers as well as third-party instruments via OPC® UA for enhanced process knowledge and control.

Monitor and Control Your Process From up to 30 Simultaneously

BioPAT® MFCS can support up to 32 process units ensuring you can scale your facility in combination with a Multi-User Option to scale the number of concurrent users are required to interact with the system. Users can access the application by a traditional local client application or through using remote desktop applications. In addition BioPAT® MFCS supports the latest standards in virtualization that increases robustness and maintainability by IT organizations.

Confident Service

Sartorius support with planning and implementation during all phases of the installation and validation. From assistance with writing the functional design specification over the installation and configuration up to the execution of FAT/SAT. As your BioPAT® MFCS SCADA system is a critical component for your bioprocess, it is important to have confidence that your software is up-to-date and properly supported. Our Service and Support Agreements providing regular product updates and dedicated expert support.

Learn More


Data Analytics

Accelerate time to market, minimize costs and safeguard product quality with the capabilities of advanced multivariate data analytics and connect BioPAT® MFCS easily to Sartorius SIMCA® and SIMCA®-online software.

Learn More about Sartorius Data Analytics

Related Assets

Application Notes

Application Note

Connecting BioPAT® MFCS 4 to Biostat STR® Generation 3 via OPC Unified Architecture (UA)

PDF | 506.4 KB
Application Note

Real-Time and Online OD600 Measurement for Cell Growth Monitoring

PDF | 746.6 KB
Application Note

Connecting BioPAT® MFCS to the OSIsoft® PI System via OPC UA  

PDF | 1.2 MB
Application Note

Connecting BioPAT® MFCS 4 to BioPAT® Trace|Multi Trace via OPC Unified Architecture (UA)

PDF | 1.0 MB
Application Note

Connecting BioPAT® MFCS to Kaiser Raman via OPC UA

PDF | 375.4 KB

Datasheets

Datasheet

Software Features- BioPAT® MFCS

PDF | 778.0 KB
Datasheet

BioPAT® MFCS - ANSI-88 Compliant Batch Control for Robust Process Automation

PDF | 858.2 KB
Datasheet

Connectivity Solutions for a Modern Bioprocessing Facility

PDF | 438.9 KB

Brochure

Brochure

BioPAT® MFCS - The New Standard in Bioprocess Data Management

PDF | 1.5 MB

Consult Our Experts

Request Software

icon-shopping-cart
Ready to Buy?