Signum® Regular SIWR
- Standard load cell
- Resolutions up to 35,000 d
- Model-dependent "factory-verified" options up to Class III:
2 + 3,000/3,500 e (dual-range);
1 + 6,000/7,500 e;
and 1 + 3,000 e (single-range) - The dual-range scales can be selected either with a set fine range or one that is continuous over the entire capacity range
Signum® Advanced SIWA
- Mechatronic weigh cell
- Resolutions up to 65,000 d
Signum® Supreme SIWS
- Monolithic weigh cell
- Resolutions up to 350,000 d
- Model-dependent “factory-verified” options up to Class II:
30,000 e (e=d); 1 + 6,000 e; 35,000 e (single- and dual-range);
16,000 e (single- and dual-range), each with built-in motorized calibration weight - The dual-range scales can be selected either with a set fine range or one that is continuous over the entire capacity range
The spectrum of Signum® scale models is based on three technologies that offer different levels of performance:
Signum® Regular|Advanced|Supreme can be ordered with application levels 1, 2 or 3.
You will find all models and technical specifications as well as options and further accessories in our data sheets for SIWR, SIWA and SIWS