The new Sartopore® 2 XL* filter family consists of the Sartopore® 2 0.2 µm XLG & XLI filter elements for sterilizing grade filtration and the Sartopore® 2 0.1 µm XLM filter elements for combined sterilizing grade and Mycoplasma retentive filtration.
The Sartopore® 2 XL* filter family features the latest advances in membrane development and filter cartridge construction. Optimised prefilter membranes in combination with the existing final filter membranes of the proven Sartopore® 2 product line together with 30 % more effective filtration area per filter cartridge assure highest total throughput and flow rate performance for modern biotech manufacturing.