Sartorius Sartocube®

Product profile

Hydrosart® shows minimal adsorption of proteins, viruses, etc. Membrane retention is unaffected by repeated re-use. The Hydrosart® ultrafiltration membrane can be re-used without any less cleaning loss of integrity or performance.

Feature Benefit
Non-adsorptive No loss of proteins, easy to clean, sustained flux
Non-protein binding High product yield
Wide pH and temperature range More choices in sanitizing agents
High flow rates Economical filtration runs
Wide array of options available Solutions custom-tailoredto every application
Self sealing cassette No gaskets needed
Silicone sealing compound No glue
Enlarged inlet and outlet holes Lower pressure drop
 
Editorial   © Sartorius AG 2005   www.sartorius.com