Sartorius Sartocube®
Creating Value is a matter of scaleable concepts.

Hydrosart® Inside…
…the outperforming Crossflow Ultrafilter

The new Sartocube® monolithic process crossflow cassette supports easy handling combined with established Hydrosart® membrane performance. Hydrosart® features a broad pH range and exceptionally high flux rates. Thanks to its hydrophilic characteristics, protein binding and fouling are virtually zero.

Applications

Hydrosart® ultrafiltration membranes are designed for use in the biotechnological and pharmaceutical industries. They can be used for the following applications:

  • Oligonucleotide
  • Proteins
    Albumin, even with 40% EtOH
    Hemoglobin
  • Coagulation factors
    Factor VIII
    Factor III
  • Vaccines
    Tetanus
    Diphteria
  • Monoklonal Antibodies
 
Editorial   © Sartorius AG 2005   www.sartorius.com