Sartocheck® 4 plus

Benefits that Count

Main Highlights:

  • Barcode Scanner for easy and error-free data entry
  • Intelligent selection of test program after scanning the filter
  • Combination of large, color touchscreen display with keypad
  • Automated cleaning function eliminates expensive service calls
  • Automatic detection of improper test setup (e.g. disconnected filters)
  • Multitasking menu
  • Electronic test reports in PDF format
  • SD card reader for reliable data storage and transfer
  • World class documentation, training, applications, and service support
  • Fully compliant with 21 CFR Part 11

Error-Free Data Entry
Using the optional barcode scanner allows for simple and error-free entry of filter data into the Sartocheck 4 plus. After scanning a filter cartridge, only the relevant test program(s) that exactly match the scanned cartridge are displayed, thereby making test program selection far easier and void of risk.

Designed to Minimize Service Costs
The patented cleaning function of Sartocheck® 4 plus allows the user to easily perform cleaning of the complete internal pneumatics as required without the need for costly down time and factory service calls. This unique automated cleaning feature provides the highest security without the burden of additional service costs that can add up over time.Highest Process Safety The optional use of external valves and pressure sensor precludes any risk of potential cross-contamination during the daily routine of filter integrity testing. CMOs, in particular, have come to appreciate the inherent safety of the Sartocheck when integrity testing a broad range of filters.

 

Highest Process Safety
The optional use of external valves and pressure sensor precludes any risk of potential cross-contamination during the daily routine of filter integrity testing. CMOs, in particular, have come to appreciate the inherent safety of the Sartocheck when integrity testing a broad range of filters.

Lowest Cost-of-Ownership The extraordinary benefits that come with features such as the automated cleaning function, on-site calibration, and MultiUnit expansion serve to minimize the operating costs while maximizing the return on investment over the years. The Sartocheck 4 plus ensures that your wise decision to invest in the industry leader for integrity test equipment is continuously rewarded.