Microsart® e.jet

Laboratory transfer pump for microbiological analysis

The Microsart® e.jet is a new vacuum laboratory pump able to create sufficient vacuum for vacuum filtration concomitantly transferring the filtered liquid directly to waste. The Microsart® e.jet is ideal for sample filtration in Microbiology achieving a trans membrane pressure of 600 mbar. Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration.

Reducing operating complexity.
Until now vacuum equipment for the Membrane Filtration Method consists of numerous parts including connectors, tubes, vacuum containers, protection filter, Woulff’s bottle and a vacuum pump. After several samples the vacuum must be broken to empty the filtrate collection container. The complete traditional equipment requires far more laboratory space and is time consuming to operate and maintain.
Microsart® e.jet  will eliminate the need for side-arm flasks or Woulff’s bottles from the laboratory filtration bench.
The Microsart® e.jet pump is an ideal accessory for 3-branch and 1-branch Combisart® manifolds. Compared to traditional equipment Microsart® e. jet and stainless steel manifold require only 30% of the average space meaning in particular less congestion working in Laminar Flow Cabinets.


more InfoDownload