Model ME235S ME235P ME614S ME414S ME254S ME235P-SD*
Weighing range structure SuperRange PolyRange SuperRange SuperRange SuperRange PolyRange
Weighing capacity (g) 230 60|110|230 610 410 250 60|110|230
Readability (mg) 0.01 0.01|0.02|0.05 0.1 0.1 0.1 0.01|0.02|0.05
Repeatability (<mg) 0.015 (0–60 g) 0.015 (0–60 g) 0.1 0.1 0.07
0.015 (0–60 g)
  0.025 (60–230 g) 0.040 (60–110 g)        
    0.040 (110–230 g)     0.040 (110–230 g) 0.040 (60–110 g)
Max. linearity (<mg) 0.1 0.15 0.4 0.3 0.15 0.15
Response time (<s) 8 8 3 2,5 2,5 8

* with short-design draft shield and pipette opening, 60 mm d, with cover
 
more Information
Editorial   © Sartorius AG 2005   www.sartorius.com