M-Class

Miras

The M-class balances were developed especially for ambitious first-time users in the laboratory and academic sector. The range of models (60 g up to 10 kg) stretches from compact, portable precision balances for the natural sciences, up the high resolution analytical balances with automatic calibration.
>> more

Practical and cost effective - Sartorius Miras is a new generation of industrial bench and platform scales. We have implemented an array of features to meet the majority of user requirements in industrial sectors. The weighing capacities range from 6 kg to 300 kg with 3 platform sizes.
>> more