Speed and accuracy are what really counts in professional weighing, whichever weighing equipment you use: ultramicro- or microbalances, analytical or precision balances, weigh cells, weight sets, mass comparators and accessories. This extensive array of equipment accomplishes all weighing tasks in your daily lab work.
» more

Lab water systems are suited for routine applications like washing or flushing of laboratory equpiment as well as for critical applications that require ultrapure water. They also can be utilized for atomic absorption, ion chromatography or the preparation of buffers, media and reagents. The lab water systems split into type 1 or type 2 ultra pure water systems, reverse osmosis systems and water softening systems so that they cover the complete demand for lab water.
» more

Solutions from clarification over sterile filtration to ultrafiltration. Choose membrane prefilters for particle and bioburden reduction. Sartorius Stedim Biotech sterile filters are suitable for the safe filtration of air | gas and liquids. Applications for our ultrafilters are nucleic acid concentration, protein concentration and fractionation with high recoveries.
» more

Sartorius Stedim Biotech offers a comprehensive range of disposables for concentration of biological samples in lab scale. Vivaspin, Vivacell, Vivapore and Vivaflow are convenient products for fast protein concentration combined with high recoveries. Vivacon is optimal for DNA concentration and desalting.

Moisture and multicomponent analysis in one: online, at-line, offline. Sartorius has a wide range of moisture measurement systems for quality monitoring and process optimization at a process or laboratory level.
Sartorius provides all kinds of solutions for at-line/offline use in laboratories, which offer fast alternatives to drying ovens and facilitates non-destructive measuring and the determination of water content without wet chemistry.

The wide-ranging cell cultivation products Sartorius Stedim Biotech offers are scalable from the laboratory up to the large-scale production level. The product portfolio extends from media production to precisely controlled bioreactors and covers services for both academic research accounts and biopharmaceutical industry users.

Practical microbiological testing methods for colony counting, airborne microorganism analysis, sterility testing and reproducible detection of trace contamination or infection.
» more