MidiCaps®

Disposable Filter Capsule for the Biopharmaceutical Industry

Description

MidiCaps® feature an innovative capsule housing design which improves security, filter handling and ease of use. The unique labelling, the new valve design, the broad range of connector styles and filter sizes are key features of MidiCaps®.


Unique Labelling

MidiCaps® feature a comprehensive and easy to read out labelling on the capsule housing including:

  • Filter Type
  • Order Code | Lot-no. | Piece-no.
  • Pore-Size or Retention Rating
  • Operating Parameters
  • Flow Direction Indication

This labelling allows secure identification of each filter and assures traceability of the filter throughout the whole process. Operator errors and filter mishandling as well as filtermix-ups are eliminated. Thereby MidiCaps® contribute significantly to improve the overall safety of manufacturing processes.


Fluid Containment

The vent design including a double o-ring sealing and an integral hose barb for fluid containment avoid contamination and protect operators in an optimal way.

The vent design features a defined open | close position to enhance ease of use.


Flexible Integration

MidiCaps® are available with a broad range of different connector styles and with various filter sizes to allow for an easy integration into any process.