|
| Contact |
Mikro-Dismembrator: Models U and S - Ball mills for small biosamples
Laboratory ball mills are used to grind rigid or frozen material. The Mikro-Dismembrator U simplifies your sample preparation. Diverse samples such as teeth, bone, brain material, tumour tissue or dye pigments may be treated. High efficiency minimizes sample degradation, especially using liquid nitrogen. Ideal for proteomics
- Shaking frequency up to 3000/min
- Sample flasks made of steel or teflon
- Various grinding balls: sizes and composition
- Sample sizes: less than 1 mg to 5 g, depending on material
- Optional holder accepts 3 reaction vials (2.2 mL) or 4 cryo tubes (glass beads or small grinding balls only) or 4 test tubes for BSE test

');
}
//-->