Mikro-Dismembrator S
The high-performance laboratory ball mill
Benefits
- ball mill for solid or frozen samples
- highest efficiency by top speed
- electronic control of speed and time
The Mikro-Dismembrator S is the most efficient instrument for homogenization of solid or frozen samples. Due to the high shaking frequency of 3000 min-1, solid samples such as bone or deepfrozen tissue, e.g. from biopsies, are disintegrated to fine powder rapidly, often within less than a minute.
This effectively prevents decomposition of target molecules such as DNA, RNA or proteins by endogenous enzymes. Reproducibility of the process is guaranteed by digital control of shaking speed and time.
The sister instrument, Mikro-Dismembrator U, has a maximum shaking frequency of 2000 min-1 and is used for less stringent applications. Both units are compatible with a large range of accessories such as shaking flasks, grinding balls or glass beads.
Datasheet Micro-Dismembrator (62 KB)

');
}
//-->