Downloads

LABSONIC® P


The high-performance ultrasonic homogenizer

Benefits

  • sonication of larger samples
  • selectable amplitude and active cycle
  • self-optimization of energy output


The LABSONIC® P homogenizer is designed for higher output up to 400 W and correspondingly for treatment of larger samples. Several liters2 can be sonicated in batch mode, whereas 10 to 50 L/h can be processed in continuous mode using a flow cell.

Sonication amplitude can be set between 20 and 100% of the maximum output of 400 W, active time interval between 0.2 and 1.0 sec. This helps to prevent sample denaturation by heating or foaming. Service life of the titanium sonotrodes is increased by automatic length determination and frequency adjustment.

The LABSONIC® P is preferably used together with a sound dampening box to protect the user from excess noise.

Datasheet Labsonic-P (58 KB)