LABSONIC® M
The ultrasonic homogenizer for every application
Benefits
- universal ultrasonic homogenizer
- selectable amplitude and active cycle
- self-optimization of energy output
Ultrasonic homogenizers are widely used for disruption of bacteria, yeast and cultured animal cells. The LABSONIC® M homogenizer is a compact, handheld laboratory instrument that combines all functions in one unit and thus helps saving bench space.
Sonication amplitude can be set between 20 and 100% of the maximum output of 100 W, active time interval between 0,2 and 1,0 sec. This helps to prevent sample denaturation by heating or foaming.
Service life of the titanium sonotrodes is increased by automatic length determination and frequency adjustment. Maximum sample volume is 750 ml in batch mode or up to several liters2 using a flow cell.
Datasheet Labsonic-M (57 KB)

');
}
//-->