Crossflow Holders & Systems

Crossflow holders & systems for the use in small scale and production scale. Our s...

Crossflow holders & systems for the use in small scale and production scale. Our stainless steel filter holders can be sterilised by autoclaving or inline steaming and are available in DIN, ISO or Japanese Industrial Standard, electro polished or grinded (Ra 0.4 µm) in high 316 L quality. The 4-piston diaphragm pump for all biopharmaceutical applications from the laboratory right up to small scale production completes...

Membrane Chromatography

Sartobind® capsules with 4 mm bed height are perfectly suited for applications suc...

Sartobind® capsules with 4 mm bed height are perfectly suited for applications such as the removal of DNA, viruses, endotoxins and protein contaminants. They are available with ion exchange membranes (Q and S) and salt tolerant membranes (Sartobind STIC®). The void-volume-optimised capsules with 8 mm bed height are designed first of all for bind & elute applications. They are available with ion exchange membranes (Q...

DENARASE® Endonuclease

DENARASE® endonuclease is a genetically engineered enzyme from Serratia marcescens...

DENARASE® endonuclease is a genetically engineered enzyme from Serratia marcescens and used for DNA removal in purification processes of biological molecules. The enzyme hydrolises single stranded, double stranded, linear and circular forms of DNA and RNA into smaller nucleotides of around 5-8 base pairs. Process streams treated with DENARASE® show improved overall DSP economics because of higher product recovery...

Crossflow Filters

Crossflow filters for the production of IgG, enzymes, peptides, blood factors and ...

Crossflow filters for the production of IgG, enzymes, peptides, blood factors and other modern drug products. Our crossflow filters can be used for the removal of microorganisms such as mammalian cells, yeasts, salmonella or for mycoplasma reduction. The purification filters are available with extremely hydrophilic Hydrosart® membranes or polyethersulfone (PESU) membranes that feature a broad pH and temperature range.

...

Virus Filters

Virus filters for robust and efficient removal of small non-enveloped and large en...

Virus filters for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virus filtration with Virosart® CPV is an integral part of the orthogonal virus clearance technology platform at Sartorius Stedim Biotech. This orthogonal virus filter technology platform features virus filtration, virus inactivation and virus adsorption.

Clarification Filters

Clarification filter sheets and modules for clarification applications such as cel...

Clarification filter sheets and modules for clarification applications such as cell and cell debris removal and the removal of particles and lipids from serum and plasma solutions in the pharmaceutical industries or particle removal and microbe-retentive filtration in the food & beverage industries. Our clarification filter sheets and modules are cellulose based and available with different retention rates.

UV-C Inactivation Systems

The UV-C inactivation system UVivatec® shows efficient (>4 log) inactivation of bo...

The UV-C inactivation system UVivatec® shows efficient (>4 log) inactivation of both small non-enveloped viruses (20 nm) and large enveloped viruses (> 50 nm) from biopharmaceutical feed stream by UV-C irradiation (254 nm) while obtaining product integrity. The UVivatec® Lab System is available as GMP and non-GMP configuration. The UVivatec® Process System is an adaptable UV-C inactivation system that ensures maximum...